https://buildings.honeywell.com/us/en/search-results.html
×

System Sensor

SpectrAlert® Advance SCWH Ceiling Mount Strobe

SpectrAlert® Advance SCWH ceiling mount strobes are ideal for warning hearing-impaired individuals during an emergency event. This is a white strobe with selectable strobe settings of 135, 150, 177, and 185 candela.

SpectrAlert� Advance SCWH Ceiling Mount Strobe

SpectrAlert® Advance SCWH ceiling mount strobes are ideal for warning hearing-impaired individuals during an emergency event. This is a white strobe with selectable strobe settings of 135, 150, 177, and 185 candela. All devices feature a plug-in design with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.

Features & Benefits:
  • Plug-in design with minimal intrusion into the back box
  • Tamper-resistant construction
  • Automatic selection of 12 or 24V operation at 15 and 15/75 candela
  • Field-selectable candela settings
  • Universal mounting plate for wall units
  • Mounting plate shorting spring checks wiring continuity before device installation
  • Electrically compatible with legacy SpectrAlert devices
Certifications:
  • UL Listed: S4011
  • FM approved
  • MEA: 452-05-E
  • CSFM: 7125-1653:0186 

Others

  • Minimum Operating Voltage
    • 16 (Nominal) volt
    • 8 (Nominal) volt
  • Compatible Environments
    • Indoor
  • Current Rating
    • 286 (185 cd) milliampere
    • 246 (150 cd) milliampere
    • 228 (135 cd) milliampere
    • 281 (177 cd) milliampere
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Material
    • Plastic
  • Maximum Operating Voltage
    • 17.5 (Nominal) volt
    • 33 (Nominal) volt
  • Light Output Rating
    • 177
    • 185 cd
    • 135
    • 150

Others

  • Minimum Operating Voltage
    • 16 (Nominal) volt
    • 8 (Nominal) volt
  • Compatible Environments
    • Indoor
  • Current Rating
    • 286 (185 cd) milliampere
    • 246 (150 cd) milliampere
    • 228 (135 cd) milliampere
    • 281 (177 cd) milliampere
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Material
    • Plastic
  • Maximum Operating Voltage
    • 17.5 (Nominal) volt
    • 33 (Nominal) volt
  • Light Output Rating
    • 177
    • 185 cd
    • 135
    • 150
  • Minimum Operating Voltage : 16 (Nominal) volt|8 (Nominal) volt
  • Compatible Environments : Indoor
  • Current Rating : 286 (185 cd) milliampere|246 (150 cd) milliampere|228 (135 cd) milliampere|281 (177 cd) milliampere
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage
  • Material : Plastic
  • Maximum Operating Voltage : 17.5 (Nominal) volt|33 (Nominal) volt
  • Light Output Rating : 177|185 cd|135|150