System Sensor
SpectrAlert® Advance Series Mini-Horn
SpectrAlert® Advance Series mini-horns are designed to simplify installations to provide primary and secondary signaling for fire and security applications.
SpectrAlert® Advance Series mini-horns are designed to simplify installations to provide primary and secondary signaling for fire and security applications. They are ideal for hotel, motel, or residential fire system applications, where a smaller notification device is desired. These mini-horns offer high and low volume settings, and temporal or non-temporal tones. The horns can be mounted to single-gang back boxes for aesthetically sensitive applications.
Features & Benefits:- 12 and 24V operation
- High and low volume settings
- Temporal and non-temporal tones
- Mounts to single-gang backbox
- Mechanically and electrically compatible with PA400 Series Mini-Alert™ sounders
- UL Listed: S4011
- ULC Listed: CS1099
- FM Approved: 3028007
- CSFM: 7135-1653:196
Image
SKU
Description
MHW
Mini Horn, White
MHR1
MINI HORN RED
MHR
Mini Horn, Red
INDMHR1A
MINI HORN RED IND (ONE PACK OF 225 NOS)