https://buildings.honeywell.com/us/en/search-results.html

System Sensor

SpectrAlert® Advance Weatherproof 2-Wire Horn Strobe

SpectrAlert® Advance horn strobes include a variety of features that increase application flexibility and simplify installation.

Features & Benefits:
  • Weatherproof per NEMA 4X, IP56 Listed to UL 1638 (strobe) and UL 464 (horn)
  • Compatible with System Sensor synchronization protocol and legacy SpectrAlert products
  • Field-selectable candela settings: 15, 15/75, 30, 75, 95, 110, 115, 135, 150, 177, and 185
  • Automatic selection of 12- or 24-volt operation at 15 and 15/75 candela
  • Rotary switch for horn tone and three volume selections
  • Horn rated at 88+ dBA at 16 volts
  • Rated from –40°F to 151°F
  • Universal mounting plate with an onboard shorting spring that tests wiring continuity before devices are installed
  • Plug-in design with minimal intrusion into the back box
  • Tamper-resistant construction
  • Listed for ceiling or wall mounting

Others

  • Compatible Environments
    • Outdoor

Others

  • Compatible Environments
    • Outdoor
  • Compatible Environments : Outdoor
Data Sheet
Name
Description
File Size
Date
Size
Selectable Output Notification Appliances Data Sheet
244.83 KB
10/20/2021
PDF 244.83 KB
P2RHK-120 Data Sheet
86.74 KB
10/20/2021
PDF 86.74 KB
SpectrAlert Advance Mass Notification Devices Data Sheet
114.78 KB
10/20/2021
PDF 114.78 KB
Selectable Output Notification Appliances Data Sheet
372.27 KB
10/20/2021
PDF 372.27 KB
Name
Description
File Size
Date
Size
Selectable Output Notification Appliances Data Sheet
244.83 KB
10/20/2021
PDF 244.83 KB
P2RHK-120 Data Sheet
86.74 KB
10/20/2021
PDF 86.74 KB
SpectrAlert Advance Mass Notification Devices Data Sheet
114.78 KB
10/20/2021
PDF 114.78 KB
Selectable Output Notification Appliances Data Sheet
372.27 KB
10/20/2021
PDF 372.27 KB
Image
SKU
Description
alt
P2RK-R
Horn Strobe: 2-Wire: Standard Candela: Red: Outdoor: Red: Replacement (No Plastic Weatherproof Backbox): Marked FIRE
alt
P2RHK
Horn Strobe: 2-Wire: High Candela: Red: Outdoor: Plastic Weatherproof Backbox: Marked FIRE
alt
P2WHK
Horn Strobe: 2-wire: Outdoor: Wall: High Candela: White: Marked FIRE
alt
PC2RHK
Horn Strobe: 2-wire: Outdoor: Ceiling: Red: Marked FIRE
alt
P2WK
Horn Strobe: 2-wire: Outdoor: Wall: Standard Candela: White: Marked FIRE
alt
PC2WHK
Horn Strobe: 2-Wire: High CD: Ceiling-Mount: Outdoor: White
alt
P2WHK-P
Horn Strobe: 2-wire: Outdoor: Wall: High Candela: White: Plain
alt
P2WHK-R
Horn Strobe: 2-wire: Outdoor: Wall: High Candela: White: Marked FIRE, Replacement
alt
P2WK-R
Horn Strobe: 2-wire: Outdoor: Wall: Standard Candela: White: Marked FIRE, Replacement
alt
P2RK-P
Horn Strobe: 2-Wire: Standard Candela: Red: Outdoor: PLAIN: Plastic Weatherproof Backbox