System Sensor
SSM Series Alarm Bells
SSM Series alarm bells are low-current, high-decibel notification appliances for use in fire and burglary systems or other signaling applications.
System Sensor® SSM Series alarm bells are low-current, high-decibel notification appliances for use in fire and burglary systems or other signaling applications. They come pre-wired to reduce installation time, and also incorporate a polarized electrical design for use with supervision circuitry. With reliable performance, SSM Series alarm bells provide loud, resonant tones. They operate on 24 VDC and are motor driven.
Features & Benefits:- Approved for indoor or outdoor use
- Low current draw
- High dB output
- Three sizes available: 6 inch (15.24 cm), 8 inch (20.32 cm), and 10 inch (25.40 cm) diameter
- 24V DC models; polarized for use with supervision circuitry
- Bells mount directly to standard 4 inch (10.16 cm) square electrical box
- UL Listed: S4011
- ULC Listed: CS549
- MEA Listed: 331-01-E
- FM Approved
- CSFM: 7135-1653:125
Image
SKU
Description
SSM24-8
Alarm Bell, 8in, 24V DC, Polarized, 80dBA, UL/FM Model
SSM24-10A
Alarm Bell, 10in, 24V DC, Polarized, 81dBA, ULC/Canadian Model
SSM24-8A
SSM Series Electronic Bell, 24V DC, 8in
SSM24-10
Alarm Bell, 10in, 24V DC, Polarized, 81dBA, UL/FM Model
SSM24-6A
Alarm Bell, 6in, 24V DC, Polarized, 82dBA, ULC/Canadian Model
SSM24-6
Alarm Bell, 6in, 24V DC, Polarized, 82dBA, UL/FM Model