https://buildings.honeywell.com/us/en/search-results.html
×

System Sensor

SSV Series Alarm Bell

SSV Series alarm bells are low-current, high decibel notification appliances for use in fire and burglary systems or other signaling applications.

SSV Series Alarm Bell

SSV Series alarm bells are low-current, high decibel notification appliances for use in fire and burglary systems or other signaling applications. These units operate on 120V AC (utilizing a vibrating mechanism) and are pre-wired to reduce installation time. 

Features & Benefits:
  • Approved for indoor and outdoor use
  • Low current draw
  • High decibel output
  • Available in 6, 8, and 10 inch sizes
  • Mount directly to standard 4 inch square electrical box indoors

Others

  • Current Rating
    • 53 milliampere

Others

  • Current Rating
    • 53 milliampere
  • Current Rating : 53 milliampere
Image
SKU
Description
alt
SSV120-10
Alarm Bell, 10in, 120V AC, 82dBA
alt
SSV120-8
Alarm Bell, 8in, 120V AC, 82dBA, UL/FM Model
alt
SSV120-6
Alarm Bell, 6in, 120V AC, 85dBA, UL/FM Model
alt
SSV120-8A
Alarm Bell, 8in, 120V AC, 82dBA, ULC/Canadian Model