System Sensor
Velociti® Series 3 Thermal Detectors
Velociti® Series 3 thermal detectors are intelligent detectors with integral communication that provides locations for alarms and selective maintenance.
Velociti® Series 3 thermal detectors are intelligent detectors with integral communication that provides locations for alarms and selective maintenance. Designed in a modern bright white color, the Velociti Series 3 blend in with today's contemporary buildings. They come equipped with Point ID capabilities that enable each detectors address to be set with rotary address switches.
The thermal detectors continually monitor the temperature and report it to fire alarm control panels. The modern design and expanded color options support a variety of contemporary aesthetic demands. In addition, they are constructed for exceptional installation and maintenance efficiency. For legacy installations, service detectors are available in the classic ivory color that will operate in both Velociti and CLIP protocol for backwards compatibility.
Features & Benefits:- Designed with a new profile to offer modern and improved aesthetics
- Contains a built-in functional test switch activated by an external magnet
- Supports a low standby current
- Provides rotary address switches (01 to 159)
- Supplies optional relay, isolator, or sounder bases (standard or low frequency)
- Includes dual LEDs used for 360° visibility
- Offers expanded color options
- UL: S2332FM: 3023594
- UL Standard: UL 268
- MEA-FDNY: 219-02-E Vol.
- VICSFM: 7270-1703-0502
- ISO 9001 Certification
Others
- Fixed Temperature Setpoint
- 135 degree Fahrenheit
- Standby Current
- 200 µA @ 24 voltage direct current
- Minimum Operating Ambient Temperature
- -4 degree Fahrenheit
- -20 degree Celsius
- Nominal Voltage
- 15 voltage direct current
- 32 voltage direct current
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Trigger Temperature
- 135 degree Fahrenheit
Others
- Fixed Temperature Setpoint
- 135 degree Fahrenheit
- Standby Current
- 200 µA @ 24 voltage direct current
- Minimum Operating Ambient Temperature
- -4 degree Fahrenheit
- -20 degree Celsius
- Nominal Voltage
- 15 voltage direct current
- 32 voltage direct current
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Trigger Temperature
- 135 degree Fahrenheit
- Fixed Temperature Setpoint : 135 degree Fahrenheit
- Standby Current : 200 µA @ 24 voltage direct current
- Minimum Operating Ambient Temperature : -4 degree Fahrenheit|-20 degree Celsius
- Nominal Voltage : 15 voltage direct current|32 voltage direct current
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 10 Percentage
- Trigger Temperature : 135 degree Fahrenheit