https://buildings.honeywell.com/us/en/search-results.html
×

System Sensor

W-USB SWIFT® Transceiver

W-USB SWIFT® transceivers can be used to conduct a site survey or to interface with all addressable wireless devices allowing for faster and easier configuration.

W-USB SWIFT� Transceiver

W-USB SWIFT® transceivers can be used to conduct a site survey or to interface with all addressable wireless devices allowing for faster and easier configuration. These transceivers also provide current information on all devices within the Class A mesh when a PC is within range of the SWIFT W-GATE wireless gateway.

Features & Benefits:
  • Provides current information on all devices in the Class A mesh when the PC is within range of the SWIFT W-GATE wireless gateway
  • Easy to use, as it runs on a laptop with Windows™ software
  • Simple and clear diagnostics make the site survey, mesh configuration, and installation faster and easier 
  • Enables the installer to create a useful graphic representation of the wireless network providing important system data and a visual perspective
Image
SKU
Description
alt
W-USBAUS
USB DONGLE AUS
alt
W-USB
USB Transceiver