https://buildings.honeywell.com/us/en/search-results.html
×

System Sensor

WFDNF Series Water Flow Detector

WFDNF water flow detectors are designed for primary signaling in systems that use CPVC fittings.

WFDNF Series Water Flow Detector

WFDNF water flow detectors are designed for primary signaling in systems that use CPVC fittings. WFDNF water flow detectors consist of a rugged, NEMA 4 rated enclosure that is more damage resistant than previous metal designs. The water flow detector is designed for both indoor and outdoor use, with the widest available temperature range, from 32 to 150 °F. Clearly marked plastic paddles are included to fit different installation configurations. UL-listed models are equipped with tamper-resistant cover screws to prevent unauthorized entry. Inside, two sets of SPDT (Form C) synchronized switches are enclosed in a durable terminal block with a layout designed to make wiring easy. The wire-ready COM terminals are on a different elevation with a large barrier between switches and easy-to-read, raised, textured lettering. An optional cover tamper switch securely snaps into place, no tools required. WFDNF detectors incorporate a mechanical time delay feature that minimizes the risk of false alarms due to pressure surges or air trapped in the fire sprinkler system. The large and easy-to-turn timer dial makes setting the water flow detector easy with high-contrast, pad-printed markings. The dial offers three tabs to help with turning: the largest tab is located on the dial position for approximately 60 seconds and a notch in the dial indicates approximately 30 seconds, making the detector easy to set in dimly lit locations. The detectors are designed for accuracy and repeatability. They also offer improved performance during vibration in riser applications where detectors are exposed to a large in-rush of water. 

Features & Benefits:
  • Directional cover allows installers and inspectors to easily see the direction of flow
  • UL-listed models are NEMA 4/IP 54 rated
  • Cover is lightweight, unpainted, and corrosion resistant
  • Sealed retard mechanism immune to dust and other contaminants
  • Less exposed metal reduces shock hazard, plastic cover acts as insulator and is resistant to arcing
  • Visual switch activation
  • Audible switch activation (73 dBA)
  • Field-replaceable timer/switch assembly
  • Accommodates up to 12 AWG wire
  • Switch synchronization activates both alarm panel and local bell or horn strobe
Certifications:
  • UL S739
  • ULC
  • CSFM 7770-1653:0501

Others

  • Static Pressure Rating
    • 450 pounds per square inch
  • Minimum Flow Rate
    • 4 gallons per minute
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Relay Contact Type
    • Form C
  • Switch Configuration
    • SPDT
  • Maximum Operating Ambient Temperature
    • 60 degree Celsius
    • 150 degree Fahrenheit
  • Maximum Surge
    • 18 ft/s

Others

  • Static Pressure Rating
    • 450 pounds per square inch
  • Minimum Flow Rate
    • 4 gallons per minute
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Relay Contact Type
    • Form C
  • Switch Configuration
    • SPDT
  • Maximum Operating Ambient Temperature
    • 60 degree Celsius
    • 150 degree Fahrenheit
  • Maximum Surge
    • 18 ft/s
  • Static Pressure Rating : 450 pounds per square inch
  • Minimum Flow Rate : 4 gallons per minute
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Relay Contact Type : Form C
  • Switch Configuration : SPDT
  • Maximum Operating Ambient Temperature : 60 degree Celsius|150 degree Fahrenheit
  • Maximum Surge : 18 ft/s
Image
SKU
Description
alt
WFDNFTA
Waterflow Detector with Threaded CPVC Adapter, CPVC Tees, Brass Threaded and Copper Sweat Tees
alt
WFDNFSA
Waterflow Detector with Glue in CPVC Adapter, CPVC Tees
alt
WFDNFT
Waterflow Detector with Threaded CPVC Adapter
alt
WFDNFS
Waterflow Detector with Glue-In CPVC Adapter