https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Tridium

CIPer™ Model 10 Controller

CIPer™ Model 10 controllers drive applications such as zone temperature control, the operation of fan coil units, single-stage air handling units, water-source heat pumps, and more.

CIPer™ Model 10 controllers drive applications such as zone temperature control, the operation of fan coil units, single-stage air handling units, water-source heat pumps, and more. CIPer Model 10 controllers run the full Niagara® stack, with 10 points of onboard IO and IO-R-34 expansion capability. CIPer Model 10 licensing supports three devices and 50 total points.

Features & Benefits:
  • Controllers can be daisy chained to continue network connectivity and eliminate the need for separate wiring back to a switch
  • Connect controllers to your main building or IT network and manage them directly with a supervisor
  • Ability to create a private network of CIPer Model 10 controllers
Certifications:
  • FCCPart 15, Class B
  • C-UL
  • CE
  • UL916, Open Energy Management Class 2
  • RoHS2
  • REACH
  • WEEE
  • CAN/CSA-C22.2 No. 205-12

Others

  • For Use With
    • WEBs-N4
  • Maximum Number of I/Os
    • 1
  • Primary Bus Description
    • (1) RS-485
    • (2) 10/100 MB Ethernet
  • Maximum Storage Temperature
    • 70 degree Celsius
    • 158 degree Fahrenheit
  • Maximum Operating Humidity
    • 95 percentage humidity non condensing
  • Minimum Operating Humidity
    • 5 percentage humidity non condensing
  • Minimum Storage Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Mounting Type
    • EN50022 standard 35 mm rail
    • Panel Mount
  • Application
    • Equipment IP Controller
  • Number of Universal Inputs
    • 5
  • Number of Digital Outputs
    • 3

Others

  • For Use With
    • WEBs-N4
  • Maximum Number of I/Os
    • 1
  • Primary Bus Description
    • (1) RS-485
    • (2) 10/100 MB Ethernet
  • Maximum Storage Temperature
    • 70 degree Celsius
    • 158 degree Fahrenheit
  • Maximum Operating Humidity
    • 95 percentage humidity non condensing
  • Minimum Operating Humidity
    • 5 percentage humidity non condensing
  • Minimum Storage Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Mounting Type
    • EN50022 standard 35 mm rail
    • Panel Mount
  • Application
    • Equipment IP Controller
  • Number of Universal Inputs
    • 5
  • Number of Digital Outputs
    • 3
  • For Use With : WEBs-N4
  • Maximum Number of I/Os : 1
  • Primary Bus Description : (1) RS-485|(2) 10/100 MB Ethernet
  • Maximum Storage Temperature : 70 degree Celsius|158 degree Fahrenheit
  • Maximum Operating Humidity : 95 percentage humidity non condensing
  • Minimum Operating Humidity : 5 percentage humidity non condensing
  • Minimum Storage Temperature : -40 degree Fahrenheit|-40 degree Celsius
  • Mounting Type : EN50022 standard 35 mm rail|Panel Mount
  • Application : Equipment IP Controller
  • Number of Universal Inputs : 5
  • Number of Digital Outputs : 3
Brochure
Name
Description
File Size
Date
Size
CIPer Controllers Brochure
2.6 MB
6/11/2021
PDF 2.6 MB
Others
Name
Description
File Size
Date
Size
CIPer Model 10 Data Sheet
181.91 KB
6/11/2021
PDF 181.91 KB
CIPer Model 10 Installation Instructions
583.62 KB
6/11/2021
PDF 583.62 KB
CIPer Model 10 Sell Sheet
756.97 KB
6/11/2021
PDF 756.97 KB
Name
Description
File Size
Date
Size
CIPer Controllers Brochure
2.6 MB
6/11/2021
PDF 2.6 MB
CIPer Model 10 Data Sheet
181.91 KB
6/11/2021
PDF 181.91 KB
CIPer Model 10 Installation Instructions
583.62 KB
6/11/2021
PDF 583.62 KB
CIPer Model 10 Sell Sheet
756.97 KB
6/11/2021
PDF 756.97 KB
Image
SKU
Description
alt
EDGE-10
Niagara Edge 10