Tridium
LonWorks® FTT10 Driver
LonWorks® FTT10 drivers are for PC workstations. These drivers are compatible with WEB-201 and WEB-600 platforms.
LonWorks® FTT10 drivers are for PC workstations. These drivers are compatible with WEB-201 and WEB-600 platforms.
Certifications:
UL 916
cUL Listed
CSA C22.2 No. 205-M1983 Signal Equipment
FCC Part 15 Class A
Certifications:- UL 916
- cUL Listed
- CSA C22.2 No. 205-M1983 Signal Equipment
- FCC Part 15 Class A
Image
SKU
Description
DR-BAC-SRV-AX/U
BACnet Server for WEBs AX Controllers, with BACnet IP Client
DR-LONDRIV-AX/U
LonWorks Driver over Twisted Pair
DR-MDB-TCP-AX/U
Driver for Modbus TCP over Ethernet
DR-BAC-SR-EXP-AX/U
BACnet® Server, DR-BACNET-AX or DR-MSTP
DR-LON-IP-AX/U
LON Over IP Driver, CEA-852
DR-SNMP-AX/U
Driver for Importing Data from SNMP-Compliant Devices
DR-SPYDER-LON/U
LON Spyder Controller Driver for WEBs-AX
DR-SPYDER-BAC/U
Driver, BACnet Spyder Controller, WEBs-AX
DR-MDB-S-AX/U
Data server, Modbus Master RS485
DR-MSTP-AX/U
MS/TP BACnet Communications via RS-485 Port