Tridium
WEB-8000 Controller
WEB-8000 controllers are compact embedded IoT (Internet of Things) devices and server platforms for connecting multiple diverse devices and subsystems.
WEB-8000 controllers are compact embedded IoT (Internet of Things) devices and server platforms for connecting multiple diverse devices and subsystems. With internet connectivity and web-serving capability, WEB-8000 controllers provide integrated control, supervision, data logging, alarming, scheduling, and network management. They stream data and rich graphical displays to a standard web browser via an Ethernet or wireless LAN, or remotely over the internet.
The licensing model for the WEB-8000 controller is simplified and features standard drivers along with optional I/O and fieldbus expansion modules for ultimate flexibility and expandability. WEB-8000 controllers operate with WEBs-N4™, the latest version of the Niagara Framework®, for optimum performance. WEBs-N4 supervisors can be used with WEB-8000 controllers to aggregate information in larger facilities, multi-building applications, and large-scale control system integrations. This includes real-time data, history and alarms, to create a single unified application.
Features & Benefits:- Can be used as an access point or client thanks to Wi-Fi connectivity
- Easily access the licenses and stations needed to replace bad hardware controllers on your Micro SD card
- Flexible capacitive licensing allows for competitive pricing
- 1 GHz processor with 1 GB RAM and 4 GB flash storage means faster processing and more space
- USB flash drive backs up and stores stations
- Part numbers are now based on devices and points instead of resources
- Includes standard drivers (BACnet®, LON, Modbus, SNMP, and KNX)
- UL 916
- CE EN 61326-1
- FCC Part 15 Subpart B, Class B
- FCC Part 15 Subpart C
- C-UL listed to Canadian Standards Association (CSA)
- C22.2 No. 205-M1983 “Signal Equipment”
- 1999/5/EC R&TTE Directive
- CCC
- SRRC
- RSS
- RoHS