Tridium
WEB-8000 Controller Post-Initial Upgrade License
WEB-8000 post-initial upgrade licenses are purchased after initial licensing.
WEB-8000 post-initial upgrade licenses are purchased after initial licensing.
Others
- PC Type
- Server
- Minimum RAM
- 1 GB
- License Type
- Upgrade
- Upgrade / Add-on Type
- Upgrade
Others
- PC Type
- Server
- Minimum RAM
- 1 GB
- License Type
- Upgrade
- Upgrade / Add-on Type
- Upgrade
- PC Type : Server
- Minimum RAM : 1 GB
- License Type : Upgrade
- Upgrade / Add-on Type : Upgrade
Image
SKU
Description
DEVICE-UP-25
Upgrade License, WEB-8000 Controller, Up to 25 Devices/1250 Points, Post-Initial
DEVICE-UP-1
Upgrade License, WEB-8000 Controller, 1 Device, Post-Initial
DEVICE-UP-50
Upgrade License, WEB-8000 Controller, Up to 50 Devices/2500 Points, Post-Initial