https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Xtralis

ECO-SC-41 Gas Detector

Xtralis, the industy’s first combined aspirated smoke and gas detection system. It provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property while ensuring business continuity.

Xtralis, the manufacturer of the market leading VESDA air-sampling smoke detection (ASD) technology, has developed the industry’s first multi-hole aspirated gas detector. When added to any new or existing VESDA installation, VESDA ECO provides the industy’s first combined aspirated smoke and gas detection system. VESDA ECO provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property while ensuring business continuity. It uses an existing or new air-sampling pipe network to actively monitor for gas escapes and build-ups. It provides significant installation and routine maintenance cost savings over conventional multi-point gas detection solutions, by reducing the number of detectors required to cover an area and by providing easy access for routine maintenance.

Features & Benefits:
  • Toxic, Oxygen or Flammable gas detection
  • Single or dual-gas versions
  • Factory calibrated sensor cartridges
  • Integral alarm status LEDs
  • Integrates with PLCs/HVAC/BMS/FACP
Certifications:
  • CE Electrical safety: -
  • Conforms to ANSI/UL Std 61010-1; Certified to CAN/CSA Std C22.2 No. 610101; EN 61010-1
  • EMC:
  • FCC 47CFR Part 15B class B; ICES 003; EN 50270
  • LCPB, VdS, AFNOR compatible for use with Xtralis EN54-20 approved ASD
  • LOM approved to UNE 23300 (CO & CO+NO2 )
  • AQISQ – CMC Pattern Approval
  • CCCF – CFE, GB:15322.1
  • VNIIPO

Others

  • Maximum Standby Current
    • 60 mA @ 24 voltage direct current
  • Digital Outputs
    • Modbus RTU
  • Maximum Input Power
    • 30 voltage direct current
  • Power Source
    • Power Supply
  • Maximum Storage Temperature
    • 122 degree Fahrenheit
  • Alarm Relay Output
    • 1 A @ 30 voltage direct current
  • Minimum Input Power
    • 18 voltage direct current
  • Detection Area
    • Specific Point
    • Zone
    • Total Area
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit

Others

  • Maximum Standby Current
    • 60 mA @ 24 voltage direct current
  • Digital Outputs
    • Modbus RTU
  • Maximum Input Power
    • 30 voltage direct current
  • Power Source
    • Power Supply
  • Maximum Storage Temperature
    • 122 degree Fahrenheit
  • Alarm Relay Output
    • 1 A @ 30 voltage direct current
  • Minimum Input Power
    • 18 voltage direct current
  • Detection Area
    • Specific Point
    • Zone
    • Total Area
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
  • Maximum Standby Current : 60 mA @ 24 voltage direct current
  • Digital Outputs : Modbus RTU
  • Maximum Input Power : 30 voltage direct current
  • Power Source : Power Supply
  • Maximum Storage Temperature : 122 degree Fahrenheit
  • Alarm Relay Output : 1 A @ 30 voltage direct current
  • Minimum Input Power : 18 voltage direct current
  • Detection Area : Specific Point|Zone|Total Area
  • Maximum Operating Ambient Temperature : 122 degree Fahrenheit
Image
SKU
Description
alt
ECO-SC-41-VEA
Gas Detection, 60 mA @ 24V DC, 0.6 pounds (250 g) in Weight
alt
ECO-SC-41-42
Gas Detection,60 mA @ 24V DC, 0.6 pounds
alt
ECO-SC-41-46
Gas Detection, 60 mA @ 24V DC, 0.6 pounds
alt
ECO-SC-41-EX
Gas Detection, 60 mA @ 24V DC, 0.6 pounds (250 g) in Weight