https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Xtralis

Label-Smoke Detector Pipe

Label-smoke detector pipes are manufacture from ABS (Acrylonitrile Butadiene Styrene), very lightweight, versatile material, guaranteeing you easy and professional installation.

An aspirating smoke detection system, however, only performs at its best with a well designed and installed quality pipework system. Xtralis, manufacturer of VESDA detectors, recognised this requirement and in 1997 launched its VESDA Pipe and Fittings range. One-stop source for aspirating detectors, pipes, fittings and accessories thus saving procurement time and cost. Detectors, fittings, accessories and smoke detector pipes are manufacture from ABS (Acrylonitrile Butadiene Styrene), a very lightweight, versatile material, guaranteeing easy and professional installation. Computer software programme is developed to design and model pipe system layouts to provide the optimum solution for each system application.

Features & Benefits:
  • Toughness and durability
  • Chemical
  • Easy to joint
  • Lightweight
Certifications:
  • BS EN ISO 9001
  • BS5391 Part 1
  • EN 61386-1
  • EN54 Part 20
  • EN61386-1 Class 1131
Image
SKU
Description
alt
128 - 015
Label-Smoke Detector Pipe, -40 to 70C, 100 Per Roll, Acrylonitrile Butadiene Styrene, Red