https://buildings.honeywell.com/us/en/search-results.html

Xtralis

Optical Detector

The Automatic Optical Detector is a detector specifically designed for operation on conventional detector groups.

The Automatic Optical Detector is a detector specifically designed for operation on conventional detector groups. Automatic Optical Detector sets new standards in conventional technology through high quality sensors with advanced detection technology. Automatic intelligent fire detectors with high reliability and low power consumption used for premises and items of property with medium and high concentration of valuable assets. These include not only the intelligent algorithms for fire detection but also the wide range of different types of detectors including multi-sensor detectors OT-blue and O²T. Automatic Intelligent Detector also helps to save costs, because with the implemented drift compensation. Numerous accessories are available from the program of the IQ8Quad detector series. The Automatic Intelligent Detector is equipped with a logo for optical differentiation. The convenient maintenance with the programming software tools 8000 completes the full spectrum of Automatic Intelligent Detector from which the operating data of the detector can be read and stored. The detectors remain where they were installed because the complete detector group can be connected to a PC and serviced via the field bus and control panel interface.

Features & Benefits:
  • With multi-sensor detectors for the detection of all fires even under the most difficult operating conditions
  • Up to 30 detectors per detection group
  • Uniform response sensitivity of the detector for all different types of fire for the multi-sensor detectors
  • High reliability against false alarms by temporal evaluation of different sensor criteria
  • Operation data retrieval of all detectors of a group with standard service PC and field bus interface
  • Standard socket and relay base
  • Socket adapter for ceiling installation
  • Dust caps optional for fire detectors and detector base
  • Kit for suspended mounting
Certifications:
  • EN 54-7/-5 A2
  • CEA 4021
Image
SKU
Description
alt
SENTRI-BEAM
Beam Sensor: Integral Isolator: Loop Powered
alt
VPR-4
IFT-4 Hochiki OEM Variant
alt
VPR-6
IFT-6 Hochiki OEM Variant