https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Xtralis

OSE-HP-01 OSID High Power Emitter

OSE-HP-01 OSID high power emitters are battery powered and interact with an OSID imager to provide early warning smoke detection.

OSE-HP-01 OSID high power emitters are battery powered and interact with an OSID imager to provide early warning smoke detection. OSID is a new innovation in projected beam smoke detection technology. By using advanced dual wavelength projected beams and optical imaging technology for early warning smoke detection, OSID provides a low-cost, reliable and easy-to-install solution that overcomes typical beam detection issues such as false alarm incidents and alignment difficulties. The OSID system measures the level of smoke entering beams of light projected over an area of protection. A single OSID imager can detect up to seven emitters to provide a wide coverage area. The OSID system consists of up to seven emitters for the 45 and 90° imager units, located along the perimeter of the protected area, and an imager mounted opposite. Each component can be mounted directly to the surface or can be secured with the supplied mounting brackets. Battery powered emitters with three or five years battery life reduce installation time and cost.

Features & Benefits:
  • Optical imaging with CMOS imaging chip
  • On-board event log for fault and alarm diagnostics
  • High tolerance to false alarm due to building movement, transient dust, steam and intrusion of solid objects
  • Tolerant of alignment drift
  • Automatic commissioning in under ten minutes
  • Simple DIP switch configuration
  • Simple and easy maintenance requirements
  • Three selectable alarm thresholds
  • Status LEDs for Fire, Trouble and Power
  • Conventional alarm interface for straightforward fire system integration
Certifications:
  • UL
  • ULC
  • FM
  • AFNOR
  • CE - EMC and CPD
  • VdS
  • ActivFire
  • BOSEC

Others

  • Maximum Alarm Current
    • 2 milliampere
  • Sensitivity
    • 35 (Medium) Percentage
    • 65 (Industrial Mode) Percentage
    • 20 (Low) Percentage
    • 50 (High) Percentage
  • Alarm Contact Ratings
    • 2 A @ 30 voltage direct current
  • Maximum Trouble Current
    • 2 ampere
  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Beam Distance
    • 492 foot
    • 150 metre
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • Maximum Alarm Current
    • 2 milliampere
  • Sensitivity
    • 35 (Medium) Percentage
    • 65 (Industrial Mode) Percentage
    • 20 (Low) Percentage
    • 50 (High) Percentage
  • Alarm Contact Ratings
    • 2 A @ 30 voltage direct current
  • Maximum Trouble Current
    • 2 ampere
  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Beam Distance
    • 492 foot
    • 150 metre
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Alarm Current : 2 milliampere
  • Sensitivity : 35 (Medium) Percentage|65 (Industrial Mode) Percentage|20 (Low) Percentage|50 (High) Percentage
  • Alarm Contact Ratings : 2 A @ 30 voltage direct current
  • Maximum Trouble Current : 2 ampere
  • Maximum Operating Humidity : 95 Percentage
  • Maximum Beam Distance : 492 foot|150 metre
  • Minimum Operating Humidity : 10 Percentage
Reference Guides
Name
Description
File Size
Date
Size
OSID 5 Reasons Flyer
88.24 KB
10/20/2021
PDF 88.24 KB
OSID Crib Sheet
351.11 KB
10/20/2021
PDF 351.11 KB
Name
Description
File Size
Date
Size
OSID 5 Reasons Flyer
88.24 KB
10/20/2021
PDF 88.24 KB
OSID Crib Sheet
351.11 KB
10/20/2021
PDF 351.11 KB