https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Xtralis

OSID Detector Wire Guard

OSID wire guards are steel cages designed to protect OSID imagers and emitters from vandalism and accidental damage. The cages are constructed of heavy gauge steel wire with a corrosion-resistant polyester coating.

OSID wire guards are steel cages designed to protect OSID imagers and emitters from vandalism and accidental damage. The cages are constructed of heavy gauge steel wire with a corrosion-resistant polyester coating. Installation and servicing are easy. Highly recommended for areas where abuse to beams is severe.

Features & Benefits:
  • Designed to not interfere with the operation of the protected unit
  • Fast and easy installation
  • Simple removal for servicing the units
  • Constructed from nine-gauge galvanized steel rod
  • Plastic coated for durability and use in harsh environments.
  • Protects against vandalism or accidental damage