https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Xtralis

OSID Emitter

The OSID Emitters by Esser are a part of Honeywell and provides high power light source. These emitters generate two light sources such as UV and IR which are the evaluated by an OSID reciever.

The OSID Emitters are a part of Honeywell’s Esser. These emitters are high power light source for generating two light sources such as Ultaviolet light and Infra Red. These lights are then evaluated by the OSID receiver. These high power emitters are a perfect choice for applications with high temperature and also facilitates longer monitoring distances.

Features & Benefits:
  • Low installation costs
  • High tolerance to vibration, object intrusion and strong airflow
  • High tolerance to false alarms
  • Simple DIP switch configuration
  • Automatic commissioning
  • Three selectable alarm thresholds
  • Wired and battery powered transmitter/emitter available
  • 3D volumetric coverage
  • Pollution monitoring
  • 2Deg building movement allowed
Certifications:
  • FM
  • Vds

Others

  • Sensitivity
    • 50 (High) Percentage
    • 20 (Low) Percentage
    • 35 (Medium) Percentage
    • 65 (Industrial Mode) Percentage
  • Alarm Contact Ratings
    • 2 A @ 30 voltage direct current
  • Maximum Trouble Current
    • 2 ampere
  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Beam Distance
    • 492 foot
    • 150 metre
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • Sensitivity
    • 50 (High) Percentage
    • 20 (Low) Percentage
    • 35 (Medium) Percentage
    • 65 (Industrial Mode) Percentage
  • Alarm Contact Ratings
    • 2 A @ 30 voltage direct current
  • Maximum Trouble Current
    • 2 ampere
  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Beam Distance
    • 492 foot
    • 150 metre
  • Minimum Operating Humidity
    • 10 Percentage
  • Sensitivity : 50 (High) Percentage|20 (Low) Percentage|35 (Medium) Percentage|65 (Industrial Mode) Percentage
  • Alarm Contact Ratings : 2 A @ 30 voltage direct current
  • Maximum Trouble Current : 2 ampere
  • Maximum Operating Humidity : 95 Percentage
  • Maximum Beam Distance : 492 foot|150 metre
  • Minimum Operating Humidity : 10 Percentage
Image
SKU
Description
alt
OSE - HPW
Emitter, 24V DC, -10 to 55 Degree Celcius, Imager -80 Degree Coverage