https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Xtralis

System Relay Module

System relay modules provides remote termination card with new software supplied in a remote mounting box and it allows reporting of any alarm or fault condition that appears on a VESDAnet loop regardless of the initiating zone.

The system relay modules are 7 relay remote termination card with specialized software. The product software allows reporting of any alarm or fault condition initiated by any VESDA Address (also called Zones) on the VESDAnet loop. Where dedicated VESDA Address (also called Zone) monitoring and management is not required, the system relay module provides an alternative to the remote termination card and relay processor card module.

Features & Benefits:
  • Earliest possible reporting of alarms and faults for all VESDA Addresses (also called Zones) on a single VESDAnet loop
  • Reports on the VESDA Address (also called Zones) on the VESDAnet loop
  • 7 programmable relays
  • Can be wired to a secondary reporting device (e.g. a sounder or a beacon)
  • Option for recessed mounting l Programmable with Xtralis VSC
  • Interfaces with all existing VESDA devices
Certifications:
  • AS1851.1 2005
  • FDA
  • FM
Image
SKU
Description
alt
VRT - S07
System Relay Module, 7 Relay, 18 to 30V DC, 0 to 39C, 10-99%RH Non-Condensing