https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Xtralis

VESDA® Modbus Type 3 High Level Interface

VESDA® Modbus type 3 HLIs act as a proxy for all VESDA devices on the VESDAnet™ network, providing access to rich status information available from VESDA detectors, as well as the ability to control and configure these devices.

VESDA® Modbus type 3 HLIs act as a proxy for all VESDA devices on the VESDAnet™ network, providing access to rich status information available from VESDA detectors, as well as the ability to control and configure these devices. Alarms are reported to the host within seconds of a detector reaching an alarm condition. Exact performance is dependent on the polling strategy and size of the monitored network.

These devices are housed in a metal enclosure, which allows permanent mounting on a flat surface. With a built-in VESDAnet interface, there's no need a remote VESDAnet socket module, which makes these wall-mounted HLIs a cost-effective solution to interface requirements.

Features & Benefits:
  • Direct access and monitoring of your entire VESDAnet system
  • Seamless data transfer
  • Easily configured using Xtralis® configuring and monitoring software packages
  • Support up to 100 VESDA detectors on a single VESDAnet network

Others

  • Network Type
    • RS-232
  • Port Types
    • RS-232
  • Standby Current
    • 1.68 watt
  • Maximum Input Voltage
    • 24 voltage direct current
  • Communications Protocol
    • RS-232
  • Operating Current Draw
    • 70 milliampere
  • Network Connection Type
    • RS-232

Others

  • Network Type
    • RS-232
  • Port Types
    • RS-232
  • Standby Current
    • 1.68 watt
  • Maximum Input Voltage
    • 24 voltage direct current
  • Communications Protocol
    • RS-232
  • Operating Current Draw
    • 70 milliampere
  • Network Connection Type
    • RS-232
  • Network Type : RS-232
  • Port Types : RS-232
  • Standby Current : 1.68 watt
  • Maximum Input Voltage : 24 voltage direct current
  • Communications Protocol : RS-232
  • Operating Current Draw : 70 milliampere
  • Network Connection Type : RS-232