https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Xtralis

VESDA VLI Aspirator Spare Part

The VLI detector combines a fail-safe Intelligent Filter (patent pending) with an advanced clean-air barrier for optics protection allowing the use of absolute detection and a long detection chamber life without the need for recalibration.

The VESDA VLI by Xtralis is an industry first early warning aspirating smoke detection (ASD) system, designed to protect industrial applications and harsh environments of up to 2000 m2. The VLI detector combines a fail-safe Intelligent Filter (patent pending) with an advanced clean-air barrier for optics protection allowing the use of absolute detection and a long detection chamber life without the need for recalibration.

Features & Benefits:
  • Robust absolute smoke detection
  • Intelligent Filter (patent pending)
  • Lint Trap to capture fibrous particulates
  • Sub-sampling Probe (inertial separator)
  • Secondary Filter
  • Clean air barrier for optics protection
  • AutoLearn Smoke and Flow
  • Clean Air Zero
Certifications:
  • ActivFire
  • CE
  • EN 54-20
  • FM
  • LPCB
  • NF
  • SIL 2 as per IEC 61508
  • UL
  • ULC
Image
SKU
Description
alt
VSP - 032
VLI Aspirator, Spare Part