https://buildings.honeywell.com/us/en/search-results.html

Xtralis

VESDA® VPS100/300 and Power Supply

VESDA® VPS100/300 and power supplies are capable of providing operating power, including battery backup, for the entire line of VESDA by Xtralis® aspirating smoke detectors.

VESDA® VPS100/300 and power supplies are capable of providing operating power, including battery backup, for the entire line of VESDA by Xtralis® aspirating smoke detectors. VESDA power supplies have been designed to power a single unit to multiple units depending on application needs. They provide 24V operating power to the VESDA system as well as a battery charger function that supervises and maintains the standby batteries.

Features & Benefits:
  • 120V AC (+10%/-15%); 60 Hz; 1.4A maximum
  • 1.5A continuous supply current at 27.6V DC
  • Filtered and electronically regulated output
  • AC fail supervision
  • Low AC (brown-out) supervision
  • Battery supervision
  • Built-in charger for sealed lead acid or gel-type batteries
  • Automatic switch over to standby battery when AC fails
  • AC input LED indicator
Certifications:
  • UL 1481 Listed
  • ULC
  • FM (for VPS-100US)
  • CSFM

Others

  • Maximum Battery Capacity
    • 12 Ah
  • Battery Charger
    • Yes
  • Operating Current Draw
    • 1.4 ampere
  • Input Voltage
    • 120 voltage alternating current
  • Maximum Operating Ambient Temperature
    • 120
  • Special Features
    • Built-in Charger for Sealed Lead Acid or Gel-Type Batteries
    • AC Input LED Indicator
    • AC Fail Supervision
  • Minimum Operating Ambient Temperature
    • 32°F
  • Wire Size
    • 32 to 12 AWG
  • Mains Frequency
    • 60 hertz

Others

  • Maximum Battery Capacity
    • 12 Ah
  • Battery Charger
    • Yes
  • Operating Current Draw
    • 1.4 ampere
  • Input Voltage
    • 120 voltage alternating current
  • Maximum Operating Ambient Temperature
    • 120
  • Special Features
    • Built-in Charger for Sealed Lead Acid or Gel-Type Batteries
    • AC Input LED Indicator
    • AC Fail Supervision
  • Minimum Operating Ambient Temperature
    • 32°F
  • Wire Size
    • 32 to 12 AWG
  • Mains Frequency
    • 60 hertz
  • Maximum Battery Capacity : 12 Ah
  • Battery Charger : Yes
  • Operating Current Draw : 1.4 ampere
  • Input Voltage : 120 voltage alternating current
  • Maximum Operating Ambient Temperature : 120
  • Special Features : Built-in Charger for Sealed Lead Acid or Gel-Type Batteries|AC Input LED Indicator|AC Fail Supervision
  • Minimum Operating Ambient Temperature : 32°F
  • Wire Size : 32 to 12 AWG
  • Mains Frequency : 60 hertz
Image
SKU
Description
alt
VPS-100US-220
VESDA Power Supply, Single Zone, 230V AC, 1.6A
alt
VPS-100US-120
VESDA Power Supply, Single Zone 120V
alt
VPS-100-US-120
UL Listed 1481 power supply (120V)
alt
VPS-100CN-120
VESDA Power Supply: Single Zone: 120V AC: 6A
alt
VPS-300US-120
VESDA Power Supply, 120V AC
alt
VPS-100-US-220
UL Listed 1481 power supply (220V)