https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Xtralis

VEU Aspirating Smoke Detector

The VEU series of Aspirating Smoke Detectors are the premium detector of the VESDA-E range. They are an Ultra-wide sensitivity range.

The VEU series of aspirating smoke detectors are the premium detector of the VESDA-E range. An Ultra-wide sensitivity range; 15 times greater than VESDA VLP, and provision for more sampling holes provide an increased coverage in high airflow applications by at least 40%. Considerably longer linear pipe runs and extended branched pipe network configurations cater perfectly to applications with higher ceilings providing an increased coverage by up to 80% whilst allowing convenient detector mounting for ease of service and maintenance. A range of revolutionary new features provide unsurpassed detection performance, flexibility, field programmability, connectivity and reduced total cost of ownership.

Features & Benefits:
  • Intuitive LCD icon display provides instant status information for immediate response
  • Flow fault thresholds per port accommodate varying airflow conditions
  • Smart on-board filter
  • Referencing to accommodate external environmental conditions
  • Backward compatible with VLP and VESDAnet
  • Remote monitoring with iVESDA for system review and proactive maintenance
  • Secondary monitoring and maintenance
  • Aspirating detector secondary monitoring and maintenance via Wi-Fi
Certifications:
  • CE
  • EN 54-20
  • ISO 7240-20
  • UL
  • ULC
  • VdS