https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Xtralis

VLF-500 Smoke detector

The VESDA VLF-500 detector is a very early warning smoke detector designed to protect small, business-critical environments of less than 500 m2 (5,380 sq. ft.)

The VESDA VLF-500 detector is a very early warning smoke detector designed to protect small, business-critical environments of less than 500 m2 (5,380 sq. ft.). The detector works by continually drawing air into sampling holes in a pipe network. The air is filtered and passed into a detection chamber where light scattering technology detects the presence of very small amounts of smoke. Detector status information is communicated on the detector display and via relays or optional interface cards.

Features & Benefits:
  • Out-of-the-Box Installation and Commissioning
  • Ultrasonic Airflow Sensing
  • Laser-Based Absolute Smoke Detection
  • Pre-engineered pipe network designs
Certifications:
  • UL
  • ULC
  • CCC
  • FM
  • ActivFire
  • CE
  • LPCB
  • VdS
  • VNIIPO
  • NF
  • EN 54-20

Others

  • Maximum Alarm Current
    • 490 milliampere
  • Overall Height
    • 183 Millimeter-PRD
  • Maximum Standby Current
    • 410 milliampere
  • Minimum Input Voltage
    • 18
  • For Use With
    • Vesda Laser Focus Aspirating Smoke Detector
  • Tests For
    • Smoke
  • Maximum Storage Temperature
    • 60 Degrees Celsius
  • Overall Depth
    • 92 Millimeter-PRD
  • Minimum Storage Temperature
    • -20 Degrees Celsius
  • Includes
    • VESDA Focus display plate English & Icon
  • Detector Type
    • Ultrasonic Flow Sensing
  • Regulatory Approvals
    • UL; ULC; CCC; FM; ActivFire; CE; LPCB; VdS; VNIIPO; NF; EN 54-20
  • Alarm Current
    • 490 milliampere
  • Approved Location
    • Small Business-critical Environments
  • Overall Width
    • 256 Millimeter-PRD
  • Minimum Operating Ambient Temperature
    • 0 Degrees Celsius
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 5 Percentage
  • Maximum Operating Voltage
    • 30

Others

  • Maximum Alarm Current
    • 490 milliampere
  • Overall Height
    • 183 Millimeter-PRD
  • Maximum Standby Current
    • 410 milliampere
  • Minimum Input Voltage
    • 18
  • For Use With
    • Vesda Laser Focus Aspirating Smoke Detector
  • Tests For
    • Smoke
  • Maximum Storage Temperature
    • 60 Degrees Celsius
  • Overall Depth
    • 92 Millimeter-PRD
  • Minimum Storage Temperature
    • -20 Degrees Celsius
  • Includes
    • VESDA Focus display plate English & Icon
  • Detector Type
    • Ultrasonic Flow Sensing
  • Regulatory Approvals
    • UL; ULC; CCC; FM; ActivFire; CE; LPCB; VdS; VNIIPO; NF; EN 54-20
  • Alarm Current
    • 490 milliampere
  • Approved Location
    • Small Business-critical Environments
  • Overall Width
    • 256 Millimeter-PRD
  • Minimum Operating Ambient Temperature
    • 0 Degrees Celsius
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 5 Percentage
  • Maximum Operating Voltage
    • 30
  • Maximum Alarm Current : 490 milliampere
  • Overall Height : 183 Millimeter-PRD
  • Maximum Standby Current : 410 milliampere
  • Minimum Input Voltage : 18
  • For Use With : Vesda Laser Focus Aspirating Smoke Detector
  • Tests For : Smoke
  • Maximum Storage Temperature : 60 Degrees Celsius
  • Overall Depth : 92 Millimeter-PRD
  • Minimum Storage Temperature : -20 Degrees Celsius
  • Includes : VESDA Focus display plate English & Icon
  • Detector Type : Ultrasonic Flow Sensing
  • Regulatory Approvals : UL; ULC; CCC; FM; ActivFire; CE; LPCB; VdS; VNIIPO; NF; EN 54-20
  • Alarm Current : 490 milliampere
  • Approved Location : Small Business-critical Environments
  • Overall Width : 256 Millimeter-PRD
  • Minimum Operating Ambient Temperature : 0 Degrees Celsius
  • Maximum Operating Humidity : 95 Percentage
  • Minimum Operating Humidity : 5 Percentage
  • Maximum Operating Voltage : 30
Image
SKU
Description
alt
VLF - 500
VESDA VLF-500, Smoke Detector, Up to 500 m2 (5, 380 sq. ft.) coverage
alt
VLF-500-02 CHINA
VESDA VLF-500, Smoke Detector, Chinese diplay labels
alt
VLF-500-01NF
VESDA VLF-500: Smoke Detector: VESDA VLC: RELAY: TYCO
alt
VLF-500-011
VESDA VLF-500, Smoke Detector, Ultrasonic flow sensing
alt
VLF-500-02
alt
VLF-500-04
VESDA VLF-500: Smoke Detector: English & Russian language Set: International display labels
alt
VLF500
VESDA LASER FOCUS - VLF500 (500M²) NF
alt
VLF-500-012
VESDA VLF-500, Smoke Detector, DET, DISP & PROG
alt
VLF-500-SIE
VESDA VLF-500, Smoke Detector, Up to 500 m2, Seimen Version (5000 sq. ft.) coverage