https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Xtralis

VLI Early Warning Aspirating Smoke Detection System

VESDA® VLI early warning aspirating smoke detection systems are designed to protect industrial applications and harsh environments up to 21,520 ft2.

VESDA® VLI early warning aspirating smoke detection systems are designed to protect industrial applications and harsh environments up to 21,520 ft2. The system combines a fail-safe intelligent filter with an advanced clean-air barrier for optics protection and a long life detection chamber without the need for recalibration.

Features & Benefits:
  • Suitable for Class 1, Division 2 applications - Groups A, B, C & D
  • Up to four inlet pipes
  • Total pipe length up to 360 m (1181 ft)
  • Five high intensity status LEDs for greater visibility
  • Lint trap to capture fibrous particulates
  • Sub-sampling probe (inertial separator)
  • Secondary filter
  • AutoLearn™ smoke and flow
  • Clean Air Zero™
  • Air-path monitoring
Certifications:
  • UL
  • ULC
  • FM
  • ActivFire
  • CE
  • LPCB
  • NF
  • SIL 2 as per IEC 61508
  • EN 54-20: Class A (24 holes / Alert = 0.06% obs/m), Class B (28 holes / Fire-1 = 0.15% obs/m), Class C (60 holes / Fire-1 = 0.15% obs/m
Data Sheet
Name
Description
File Size
Date
Size
VESDA VLI Smoke Detectors Datasheet
208.46 KB
10/20/2021
PDF 208.46 KB
Name
Description
File Size
Date
Size
VESDA VLI Smoke Detectors Datasheet
208.46 KB
10/20/2021
PDF 208.46 KB
Image
SKU
Description
alt
VLI-88500-NF
Early Warning ASD System: Vesda Laser Industrial with VesdaNet card
alt
VLI - 885
Early Warning ASD System, VesdaNet implemented