https://buildings.honeywell.com/us/en/search-results.html

Xtralis

VLI VESDAnet Card

The VESDA VLI by Xtralis is an industry first early warning aspirating smoke detection (ASD) system, designed to protect industrial applications and harsh environments of up to 2000 m2 (21,520 sq. ft.)

The VESDA VLI by Xtralis is an industry first early warning aspirating smoke detection (ASD) system, designed to protect industrial applications and harsh environments of up to 2000 m2 (21,520 sq. ft.) The VLI detector combines a fail-safe Intelligent Filter (patent pending) with an advanced clean-air barrier for optics protection allowing the use of absolute detection and a long detection chamber life without the need for recalibration.

Features & Benefits:
  • Robust IP66-rated enclosure
Data Sheet
Name
Description
File Size
Date
Size
VESDA VLI Smoke Detectors Datasheet
208.46 KB
10/20/2021
PDF 208.46 KB
Name
Description
File Size
Date
Size
VESDA VLI Smoke Detectors Datasheet
208.46 KB
10/20/2021
PDF 208.46 KB
Image
SKU
Description
alt
VSP-034
VLI VESDAnet Card
alt
VSP - 034
Vli Vesdanet Card