https://buildings.honeywell.com/us/en/search-results.html

Xtralis

VPS-300US Power Supply

VPS-300US Power Supply provides power for: up to 3 VESDA VLP or Laser SCANNER detectors, or up to 15 remote (single box) units, or up to 3 sub rack assemblies.

VPS-300US Power Supply provides power for: up to 3 VESDA VLP or Laser SCANNER detectors, or up to 15 remote (single box) units, or up to 3 sub rack assemblies. The VPS300US consists of one VPS-100US Power Supply and one VBC-001 Battery Cabinet. Together the two units can hold up to 6 batteries (supplied separately).

Features & Benefits:
  • Input 120VAC/60Hz
  • 1.5 amp continuous supply current at 27.6VDC
  • Filtered and electronically regulated output
  • AC fail supervision
  • Low AC (brown-out) supervision
  • Battery supervision
  • Built-in charger for sealed lead acid or gel-type batteries
  • Automatic switch over to standby battery when AC fails
  • AC input LED indicator
Certifications:
  • UL 1481 listed
  • ULC
  • FM (for VPS-100US)
  • CSFM

Others

  • Battery Charger
    • Yes
  • Mains Frequency
    • 60 hertz

Others

  • Battery Charger
    • Yes
  • Mains Frequency
    • 60 hertz
  • Battery Charger : Yes
  • Mains Frequency : 60 hertz
Image
SKU
Description
alt
VPS-300-US-220
Power Supply, Multi Zone With Housing, Includes Battery Cabinet, 220V AC VersionSame As Above But 220V AC Version
alt
VPS-300-US-120
Power Supply, Multi Zone With Housing, Includes Battery Cabinet, 120V AC VersionConsists Of Vps-100Us-Xxx And Battery Cabinet Vbc-001
alt
VPS-300-US
VPS-300US Power Supply
alt
VPS-300US-220
Power Supply, Multi Zone With Housing, Includes Battery Cabinet, 220V AC VersionSame As Above But 220V AC Version