https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Xtralis

VSP-877 Flush-Mount Sampling Point

VSP-877 flush-mount sampling points provide a functionally and aesthetically improved alternative to the conical sampling points used in Xtralis® aspirating smoke detection (ASD) pipe networks.

VSP-877 flush-mount sampling points provide a functionally and aesthetically improved alternative to the conical sampling points used in Xtralis® aspirating smoke detection (ASD) pipe networks. Unlike conical sampling points, the VSP-877 sampling points provide easier and faster installation due to their unique design that allows the installation to be completed from one side of the ceiling. The flush-mount devices incorporate text, "XTRALIS FIRE DETECTION SYSTEM – DO NOT PAINT" that complies with codes and standards. Designed for secure connection through push fit, VSP-877 sampling points accommodate various regional capillary tube sizes (6 mm, 8 mm, 10 mm, and 1/2 inch) that are commonly used with Xtralis ASD pipe networks. Their elegant design blends in seamlessly with the environment, providing considerably improved aesthetics.

Features & Benefits:
  • Suitable for all Xtralis Aspirating Smoke Detectors providing a standard solution
  • Unique wing-lock arrangement permits installation from bottom side of ceiling which is ideal for fixed ceilings where access to the other side would be difficult or otherwise impossible
  • Adjustable wing-lock height to accommodate different ceiling panel thicknesses
  • Incorporates text compliant with codes and standards
  • Designed for secure connection through push fit
  • Accommodates several capillary tube sizes including 6 mm, 8 mm, 10 mm, and 1/2-inch to suit various regional requirements
  • Accommodates an optional push-in connect adaptor for the Americas, 1/2-inch capillary tubing for increased robustness
  • Flush-mount design provides less obtrusive installation and improved aesthetics
  • Standard 2 mm (5/64 inch) pilot sampling hole which can be drilled out up to 5 mm (13/64 inch) as per system design calculations
  • Tapered sampling hole helps resist clogging 
Certifications:
  • RoHS
  • REACH Compliant

Others

  • Sampling Tip Type
    • Flush

Others

  • Sampling Tip Type
    • Flush
  • Sampling Tip Type : Flush
Image
SKU
Description
alt
VSP-877-G
Flush-Mount Sampling Point, Gray
alt
VSP-877-B
Flush-Mount Sampling Point: Black