https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Xtralis

Wireless Smoke Detector

In Wireless Smoke Detector up to 32 radio elements can be connected to each radio transponder of the SG series. The radio transponder converts the signals from the radio elements into a notifier loop protocol.

In Wireless Smoke Detector up to 32 radio elements can be connected to each radio transponder of the SG series. The radio transponder converts the signals from the radio elements into a notifier loop protocol. The detector type is also transferred.There is a bidirectional digital communication between the radio elements and the radio transponder.

A radio expander can extend the range between the radio transponder and radio elements in order to protect structural obstacles with greater distances. The parameters of the radio detectors can be set using the WireLEX configuration software. The quality of the transmissions can also be measured on site and displayed graphically.

Features & Benefits:
  • Low power consumption - built-in battery warning
  • The main battery (CR123) and second battery (CR2032) for the radio elements are included in the scope of delivery
  • Surface-mounted base of the radio detector is included in the scope of delivery
  • The radio detectors have a two-color LED display (red / green) with 360 ° visibility
Image
SKU
Description
alt
SG100
Wireless Smoke Detector, 3V, 868MHz, -30 to + 55C, 7 Channel, 200m Range, 110x54mm, 150g, White