Access & Intrusion Keypads
The 6160 alpha display keypads are easy to install and simple to use. The attractive white console blends with any décor and features a contoured, removable door that conceals illuminated soft-touch keys.
6160CR commercial fire alpha keypads are addressable remote keypads for use in applications with Honeywell’s commercial fire control panels.
6160CR-2 addressable remote keypads are intended for use in commercial fire applications with Honeywell’s commercial fire control panels.
6280 color graphic voice touchscreen keypads feature a high-resolution 7 inch widescreen TFT display that doubles as a digital picture frame.
6460 premium alpha keypads give dealers the ability to differentiate from the competition and close more sales by offering value-added features and an aesthetic style that is unmatched.
KP-10 12-wire access keypads offer security without the use of a card.
KP-11 5-wire access keypads offer security without the use of a card.
KP-12 12-wire access keypads offer security without the use of a card.
KP-13 5-wire access keypads offer security without the use of a card.
Start your search with category name, product name, part number, etc.