Card Readers
BR-7 barcode swipe readers allow you to read virtually all existing barcode cards.
Custom Pepsi Multi-Technology Reader
Desktop USB proximity readers are compatible with PIV, HID®, or MIFARE®/DESFire® cards.
DigiReader® Series digital proximity readers (DigiReaders) use the most advanced digital signal processing technology to generate the longest ranges available for passive proximity and to assure fast and dependable reads.
Indala® FlexPass® proximity card readers come in a variety of styles and read ranges. FlexPass readers provide field programmability, adaptable levels of security, durability, and are weather resistance.
Indala® FlexPass® Reader with Keypad
Indala® FlexPass® slim readers are 125 kHz and combine intelligent programming technology. They are ideal for mounting on door frames.
Indala® FlexPass® wall readers of 125 kHz combine intelligent programming technology with a range of stylish cover designs. Indala FlexPass wall readers are similar in size to most US switch plates and can be mounted on a single-gang box.
Linear readers/receivers designed to work with the LIN-KEY-1, LIN-KEY-2, LIN-VSR-1, and LIN-VSR-2 transmitters have a Wiegand output and a weather-resistant enclosure.
Magnetic stripe swipe card readers provide a durable and versatile option in access control. Using metal construction (cast zinc), these magnetic stripe swipe card readers are designed to operate in all environments.
OmniAssure Touch™ SmartTech mullion readers are used in installations requiring two-factor authentication.
OmniClass™ 2.0 large mullion contactless smart card readers are a range of 13.56 MHz readers that offer superb reliability, consistent read range, and ease of installation.
OmniClass™ 2.0 mobile-enabled/ready large mullion readers incorporate smart card technology and offer superb reliability, consistent read range, and ease of installation.
OmniClass™ 2.0 mobile-enabled/ready mini-mullion readers incorporate smart card technology and offer superb reliability, consistent read range, and ease of installation.
OmniClass™ 2.0 mobile-enabled/ready readers with keypad incorporate smart card technology and offer superb reliability, consistent read range, and ease of installation.
OmniClass™ 2.0 mobile-enabled/ready wall switch readers incorporate smart card technology and offer superb reliability, consistent read range, and ease of installation.
OmniClass™ 2.0 multi-technology large mullion readers incorporate smart card technology and offer superb reliability, consistent read range, and ease of installation.
OmniClass™ 2.0 multi-technology mullion readers incorporate smart card technology and offer superb reliability, consistent read range, and ease of installation.
OmniClass™ 2.0 multi-technology wall switch readers incorporate smart card technology and offer superb reliability, consistent read range, and ease of installation.
OmniClass™ 2.0 smart mobile-enabled/ready large mullion readers incorporate smart card technology and offer superb reliability, consistent read range, and ease of installation.
OmniClass™ 2.0 smart mobile-enabled/ready mini-mullion readers incorporate smart card technology and offer superb reliability, consistent read range, and ease of installation.
OmniClass™ 2.0 smart mobile-enabled/ready readers with keypad incorporate smart card technology and offer superb reliability, consistent read range, and ease of installation.
OmniClass™ 2.0 smart mobile-enabled/ready wall switch readers incorporate smart card technology and offer superb reliability, consistent read range, and ease of installation.
OmniClass™ 2.0 smart wall switch readers with keypad are a range of 13.56 MHz contactless secure smart card readers that offer superb reliability, consistent read range, and ease of installation.
OmniClass™ 2.0 smart mini-mullion card readers offer superb reliability, consistent read range, and ease of installation.
OmniClass™ 2.0 wall switch readers are a range of 13.56 MHz contactless secure smart card readers that offer superb reliability, consistent read range, and ease of installation.
OmniClass™ 2.0 wall switch readers with keypad incorporate smart card technology and offer superb reliability, consistent read range, and ease of installation.
OmniProx™ mini-mullion proximity card readers are a complete line of 125 kHz HID® compatible proximity readers that deliver outstanding and consistent performance in a small package with attractive styling and colors to fit any décor.
OmniProx™ mullion proximity card readers are HID® compatible and deliver outstanding and consistent performance in a small package with attractive styling and colors to fit any décor.
OmniProx™ OP30 mullion mount reader and PIR kits are available in two color variations.
OmniProx™ OP40 wall-mount readers and PIR kit are available in two color variations.
OmniProx™ switch plate single-gang readers are a complete line of 125 kHz HID® compatible proximity readers that deliver outstanding and consistent performance in a small package with attractive styling and colors to fit any décor.
OmniProx™ vandal-resistant proximity card readers are 125 kHz and HID® compatible and deliver outstanding and consistent performance in a small package with attractive styling.
OmniProx™ OP30 proximity card readers offer superb reliability, remarkable read range, and low-power consumption in an easy-to-install mullion-size package. These feature-rich OP30 readers are available in an HID® compatible card format.
OmniProx™ single-gang proximity card readers with keypad are 125 kHz and HID® compatible and deliver outstanding and consistent performance in a small package.
PRO2200 single reader modules provide I/O support for one card access reader and interface with the intelligent control module (PRO32IC).
ScanShell business card and driver license scanners are for use with LobbyWorks® visitor management software. They come included in the LobbyWorks express and premier editions.
XM3 Proximity Reader with Module
iCLASS® Mobile-Enabled/Ready Large Mullion Reader
iCLASS® Mobile-Enabled/Ready Mini-Mullion Reader
iCLASS® Mobile-Enabled/Ready Wall Switch Reader
iCLASS® Mobile-Enabled/Ready Wall Switch Reader with Keypad
i³™ Series sensitivity readers are a tool to measure the sensitivity of i3 Series smoke detectors.
The multiCLASS SE® RP40 readers simplify migration from legacy technologies with support for HID® Prox, Indala®, AWID, and EM4102, providing customers the assurance that their existing investments can be leveraged as business requirements change.
pivCLASS® Series Mini-Mullion Reader
pivCLASS® Series Reader
pivCLASS® Series Wall Switch Reader with Keypad
Start your search with category name, product name, part number, etc.