https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Card Readers

DigiReader® Series DR4200 Digital Proximity Reader

DigiReader® Series digital proximity readers (DigiReaders) use the most advanced digital signal processing technology to generate the longest ranges available for passive proximity and to assure fast and dependable reads.

DigiReader® Series DR4200 digital proximity readers' design is merely the most obvious of the features that sets these proximity credential readers apart from competition. DigiReader Series digital proximity readers (DigiReaders) use the most advanced digital signal processing technology to generate the longest ranges available for passive proximity and to assure fast and dependable reads that keep even the heaviest traffic moving quickly through secure areas. DigiReaders provide an impressive array of solutions to meet the access control needs of any facility. Along with providing true hands-free access, DigiReaders communicate cardholder access status and building security mode with programmable audible tones and tri-color lights. These features help facilities meet strict requirements of the Americans with Disabilities Act (ADA) by making secure areas more access-friendly to disabled card holders. DigiReader’s advanced digital technology is reliable, difficult to compromise, and exceeds the most demanding low-power US, European, and Asian Electro Magnetic Interference (EMI) regulations. DigiReader Series DR4200 digital proximity readers are built to last. Special construction makes the DigiReader Series nearly impervious to inclement weather and vandalism.

Features & Benefits:
  • Provides flexible, affordable, secure NexSentry options
  • “Excellence in Design” winner from Applied Manufacturing and Business Week magazines
  • Utilizes advanced digital signal processing that meets or exceeds the most demanding low-power US, European and Asian Electro Magnetic Interference (EMI) regulations
  • Three-color LED activity and programmable audible tones provide access status and communicates building security mode
  • Hands-free technology with audible and visual tones make access easier for disabled, helps facilities comply with ADA
  • Longest read ranges available for passive proximity
  • Fast read times makes access convenient, keeps traffic moving
  • Easy installation with industry standard, low-cost RS-485 wiring
  • Reads HID® digital cards to 43-bit
Certifications:
  • UL/CUL
  • FCC
  • CE
  • Industry Canada** Submitted/pending

Others

  • For Use With
    • DR 4205/4208 Digi Reader

Others

  • For Use With
    • DR 4205/4208 Digi Reader
  • For Use With : DR 4205/4208 Digi Reader
Image
SKU
Description
alt
92042055100
DigiReader Series DR4205 Reader, with Keypad
alt
92042050100
DigiReader Series DR4205 Reader, Gray
alt
92042052100
DigiReader Series DR4205K Reader, Gray, with Keypad
alt
92042056200