https://buildings.honeywell.com/us/en/search-results.html
×

Card Readers

Indala® FlexPass® Proximity Card Reader

Indala® FlexPass® proximity card readers come in a variety of styles and read ranges. FlexPass readers provide field programmability, adaptable levels of security, durability, and are weather resistance.

Indala® FlexPass® proximity card readers come in a variety of styles and read ranges. FlexPass readers provide field programmability, adaptable levels of security, durability, and are weather resistance.

Features & Benefits:
  • FlexPass readers use an advanced signal processing technique to communicate with proximity cards and keytags
  • Readers operate on low power for extended reader operation
  • Designed to provide protection against reader tampering
  • An LED indicator on the readers visually confirms a successful read
  • Warranted for two years from date of shipment 
Image
SKU
Description
alt
FP610BK
Indala FlexPass Arch Mid-Range Reader, 4 to 16V DC
alt
FP610BG
Indala FlexPass Arch Mid-Range Reader, 4 to 14V DC