Card Readers
Indala® FlexPass® Slim Reader
Indala® FlexPass® slim readers are 125 kHz and combine intelligent programming technology. They are ideal for mounting on door frames.
Indala® FlexPass® slim readers are 125 kHz and combine intelligent programming technology. They are ideal for mounting on door frames and come in black or beige color variations.
Features & Benefits:- Available with Wiegand and ABA Track II outputs
- Available in a range of colors and bezel styles to suit most decors
- Tri-color LED indicator (red, green, and amber)
- Independently controllable audio tone (can be tied to LED function or separately controlled)
- UL/cUL
- FCC
- Industry Canada
- CE
- C-Tick
- New Zealand/EMC
Image
SKU
Description
FP603BG
Indala FlexPass Reader, Beige, Arch Slim, 4 to 16V DC, 4.5in x 1.7in x 0.8in
FP603BK
Indala FlexPass Reader, Black, Arch Slim, 4 to 16V DC