Card Readers
Linear Reader/Receiver for LIN-KEY and LIN-VSR
Linear readers/receivers designed to work with the LIN-KEY-1, LIN-KEY-2, LIN-VSR-1, and LIN-VSR-2 transmitters have a Wiegand output and a weather-resistant enclosure.
Linear readers/receivers designed to work with the LIN-KEY-1, LIN-KEY-2, LIN-VSR-1, and LIN-VSR-2 transmitters have a Wiegand output and a weather-resistant enclosure. Reader enclosures are black, anodized aluminum with removable end caps to provide wiring and switch setting access; the end caps are secured with screws.
Image
SKU
Description
LIN-REC
Reader/Receiver for LIN-KEY and LIN-VSR Transmitters