https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Card Readers

OmniAssure Touch™ SmartTech Mullion Reader

OmniAssure Touch™ SmartTech mullion readers are used in installations requiring two-factor authentication.

OmniAssure Touch™ SmartTech mullion readers are used in installations requiring two-factor authentication. Providing a powerful platform for not only migrating legacy prox, OmniAssure Touch also supports a wide variety of panel communication protocols including Wiegand, clock and data, TTL, RS-485, and OSDP secure channel protocol (SCP). With integrations to Honeywell’s integrated security suites including WINMAG, WIN-PAK®, and Pro-Watch®, OmniAssure Touch provides a comprehensive solution that helps deliver next-generation technology in an easy to deploy and manage platform. The integrations mean no third-party web portals to navigate when deploying mobile credentials, simply provision credentials directly from the software’s badging section similar to a physical credential. OmniAssure Touch readers are field configurable via mobile application for changing individual reader settings such as panel communication mode, credential support, and customizing LED and buzzer settings.

Features & Benefits:
  • End-to-end encryption using the latest cryptography standards of DESFire® EV2 and OSDP secure channel protocol (SCP)
  • PKI and certificate based mobile credentials ensure mobile, BLE-based credentials are protected and secure
  • Protects against tampering by intelligently wiping encryption and certificate data when reader tamper is detected
  • User-friendly mobile credentials eliminate the hassle of presenting a phone to the reader to gain access
  • Maximum flexibility with ISO14443-compliant credentials and readers that are interoperable with third-party devices and compatible with Wiegand and RS-485 cabling
  • Real-time revocation of mobile credentials via over-the-air (OTA) updates with Honeywell's Vector Occupant App
  • Utilize Honeywell’s Vector Occupant App for indoor wayfinding, one-click temperature feedback, and real-time space ratings*
  • Field configurable via mobile app for customizing reader settings such as panel communication mode, credential support, LED, and buzzer settings
  • IP67 outdoor rated
  • Two-piece installation with mounting base and reader* Requires additional licensing
Certifications:
  • CE
  • FCC
  • IC
  • UL 294*
  • ULC-S319** Tested in accordance with UL 294 and ULC-S319 standards by ETL
Image
SKU
Description
alt
OT3312BHONG
OmniAssure Touch MultiTech Mullion Reader, 12K
alt
OT3200BHONG
OmniAssure Touch SmartTech Mullion Reader, 0K
alt
OT3300BHONG
OmniAssure Touch MultiTech Mullion Reader, 0K
alt
OT3212BHONG
OmniAssure Touch SmartTech Mullion Reader, 12K