https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Card Readers

OmniProx Card Reader

All OmniProx readers include three bezels black, charcoal gray and ivory and are constructed with rugged polycarbonate materials potted for both indoor and outdoor applications.

All OmniProx readers include three bezels black, charcoal gray and ivory and are constructed with rugged polycarbonate materials potted for both indoor and outdoor applications.

Honeywell’s OmniProx family is a complete line of 125 kHz HID compatible proximity readers that delivers outstanding and consistent performance in a small package with attractive styling and colors to fit any décor. All OmniProx readers (except the OP90 & OP95) include three bezels: black, charcoal grey and ivory and are constructed with rugged polycarbonate materials potted for both indoor and outdoor applications.

Features & Benefits:
  • Wiegand or Clock & Data output
  • HID & EM410x Prox Compatible
  • Includes vandal resistant security and installation tool with every reader
  • Lifetime warranty
Certifications:
  • ROHS

Others

  • Operating Frequency
    • 125 kHz
  • Outer Material
    • Polycarbonate
  • Maximum Read Distance
    • 9.5 centimetre
  • Security Features
    • Optical Tamper
    • Security Screw
  • Compatible Environments
    • Outdoor
    • Indoor
  • Communication Interfaces
    • ACS-8 Controller
    • ACS-2 Controller
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 0 Percentage
  • Indicators
    • ADA Compliant Buzzer Audible Indicator
    • Single Tri - Color LED Visual Indicator

Others

  • Operating Frequency
    • 125 kHz
  • Outer Material
    • Polycarbonate
  • Maximum Read Distance
    • 9.5 centimetre
  • Security Features
    • Optical Tamper
    • Security Screw
  • Compatible Environments
    • Outdoor
    • Indoor
  • Communication Interfaces
    • ACS-8 Controller
    • ACS-2 Controller
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 0 Percentage
  • Indicators
    • ADA Compliant Buzzer Audible Indicator
    • Single Tri - Color LED Visual Indicator
  • Operating Frequency : 125 kHz
  • Outer Material : Polycarbonate
  • Maximum Read Distance : 9.5 centimetre
  • Security Features : Optical Tamper|Security Screw
  • Compatible Environments : Outdoor|Indoor
  • Communication Interfaces : ACS-8 Controller|ACS-2 Controller
  • Maximum Operating Humidity : 95 Percentage
  • Minimum Operating Humidity : 0 Percentage
  • Indicators : ADA Compliant Buzzer Audible Indicator|Single Tri - Color LED Visual Indicator
Image
SKU
Description
alt
OP45HONS
Reader Prox OmniProx 2.0 square