https://buildings.honeywell.com/us/en/search-results.html
×

Card Readers

OmniProx™ Vandal-Resistant Proximity Card Reader

OmniProx™ vandal-resistant proximity card readers are 125 kHz and HID® compatible and deliver outstanding and consistent performance in a small package with attractive styling.

OmniProx� Vandal-Resistant�Proximity Card�Reader

OmniProx™ vandal-resistant proximity card readers are 125 kHz and HID® compatible and deliver outstanding and consistent performance in a small package with attractive styling. OmniProx vandal-resistant proximity card readers combine unique functionality, high-quality engineering, and design for a variety of applications in the electronic access control market. The readers offer superb reliability and consistent read range. Installation is simple and fast with a mounting template included. Increased security functions like optical tamper and security screw prevent unauthorized users from removing the reader from the wall or attempting to compromise the system. For locations that require a proximity reader able to withstand the vandal-prone environments, such as universities, schools, elevators, and prisons, OmniProx vandal-resistant proximity card readers come standard in a zinc die-cast metal housing.

Features & Benefits:
  • Scan arriving visitors Photo ID or business card
  • ADA compliant, built-in audible buzzer
  • Host LED control and tamper output
  • Optical tamper detect mechanism provides output signal to host
  • Low-cost option allows your company logo to be molded in
  • Potted for superior weather-resistance
  • Wiegand output
  • Includes vandal-resistant security and installation tool with every reader
  • Adhesive-backed mounting template reduces installation time and risk of mounting errors
  • Limited lifetime warranty
Certifications:
  • USA and Canada: FCC Part15B, Industry Canada RSS-210, UL294
  • Europe: CE Mark Approval

Others

  • Operating Frequency
    • 125 kHz
  • Compatible Environments
    • Indoor
    • Outdoor

Others

  • Operating Frequency
    • 125 kHz
  • Compatible Environments
    • Indoor
    • Outdoor
  • Operating Frequency : 125 kHz
  • Compatible Environments : Indoor|Outdoor
Image
SKU
Description
alt
OP90HONS
OmniProx 2.0 Proximity Reader, Metal, Single-Gang
alt
OP90HONR
OmniProx 2.0 Mini-Proximity Reader, Metal, Single-Gang