Cards & Fobs
Blank PVC cards for proximity credentials are 14 mm, 125 kHz, and have an adhesive backing.
Indala® FlexISO™ proximity cards are truly a credit-card-thin access credential, ISO 7813 compliant, and have a nominal thickness of 0.03 inches (0.76 mm).
The Indala® FlexISO™ proximity card with a magnetic strip is truly a credit-card-thin access credential, ISO 7813 compliant and has a nominal thickness of 0.03 inches (0.76 mm).
Indala® PX-115-I proximity key fobs are compatible credentials for OmniClass™ and Indala proximity multi-technology readers.
Indala® PX-121-I proximity clamshell cards are compatible credentials for OmniClass™ and Indala proximity multi-technology readers.
KeyMate™ key fobs are proximity credentials that pack today’s most advanced passive proximity technology in credentials small enough to fit on a key chain.
LIN-REC key ring transmitters are available in single and dual button.
Linear wireless transmitters have a single or dual button for access control.
LobbyWorks® symbol LS9208 omnidirectional barcode scanners are used to read barcodes on visitor badges to quickly sign visitors in and out.
LobbyWorks® fold-and-clip visitor badges are 4x6 inch paper badges that can be used in ink and laser color printers to print black and white or color badges. Each pack contains 1,000 badges.
MIFARE® DESFire® EV2 8K cards are OmniAssure™ Touch credentials and compatible with LuminAXS readers.
MIFARE® DESFire® EV2 8K key fobs are OmniAssure™ Touch credentials and are compatible with LuminAXS readers.
Manual Card Punch
MicroProx® proximity tags are available in 26-, 34-bit, and non-programmed versions.
NS1 PVC printable proximity cards come in EM format and are available in a pack of 10 or 25.
OmniAssure™ Touch mobile credentials offer a simple but powerfully secure range of high-frequency 13.56 MHz smart credentials that are easy to deploy and easy to resell in packs of 10.
OmniClass™ 2.0 custom mobile credentials allow OmniClass contactless smart multi-technology and Bluetooth® low energy (BLE) readers to use mobile technology as credentials.
OmniClass™ 2.0 mobile configuration cards enable OmniClass contactless smart multi-technology and Bluetooth® low energy (BLE) readers to use mobile technology as credentials.
OmniClass™ cards are made of PVC and available in a 26-bit version.
OmniClass™ key fobs are compatible with OmniClass readers, a range of 13.56 MHz contactless secure smart card readers that offer superb reliability, consistent read range, and ease of installation.
OmniClass™ OKP0N 2K2 PVC proximity cards are designed to work with the OmniClass readers. They are built on 13.56 MHz technology, RFID-based, and provide excellent contactless sensing range of up to 4.5 inches.
OmniClass™ OKP2N laminated PVC cards are designed to work with the OmniClass readers. They are built on 13.56 MHz technology, RFID-based, and provide excellent contactless sensing range of up to 4.5 inches.
OmniClass™ proximity cards are laminated PVC cards that can be printed on both sides using a dye-sublimation or thermal transfer card printer. They can also be slot-punched on the short side for vertical orientation.
OmniClass™ Prox PVC card with a magnetic stripe are designed to work with OmniClass™ multi-technology readers.
OmniClass™ contactless smart stickers are available in 26- and 34-bit formats.
OmniClass™ Series smart credential key fobs are designed to work with the OmniClass readers. They are RFID-based and provide excellent contactless sensing range (up to 4.5 inches).
OmniProx™ contactless proximity cards are designed to work with the OmniProx readers. They utilize RFID and provide an excellent contactless sensing range.
OmniProx™ ISO contactless proximity cards are designed to work with the OmniProx readers. The proximity cards utilize RFID and provide excellent contactless sensing range.
OmniProx™ ISO proximity cards with a magnetic stripe are designed to work with the OmniProx readers. The proximity cards with a magnetic stripe utilize RFID and provide an excellent contactless sensing range.
OmniProx™ clamshell contactless proximity cards are designed to work with the OmniProx readers. The proximity cards utilize RFID and provide excellent contactless sensing range.
PVC-NT proximity cards are made of laminated PVC material.
PassPoint proximity cards are available in a 34-bit version and come in a pack of 25.
ProxCard® II 26-Bit Proximity Card
ProxCard® II proximity cards are the industry choice for a cost-effective solution to proximity access control.
ProxCard® II proximity access cards are the industry choice for a cost-effective solution to proximity access control. They have compatibility with all HID™ proximity readers and come equipped with durable packaging and have a consistent read range.
ProxKey III™ key fobs come non-programmed or programmed with a 26- or 34-bit format.
ProxPass® active automobile tags are available in 26- and 34-bit versions.
ProxPro® III key fobs are HID compatible and come in a pack of 10.
TIMEspot is a time-expiring, 2-part chemical that is applied to security badges and changes color in approximately 24 hours.
VistaKey proximity cards are available in a 34-bit version and come in a pack of 25.
iCLASS® SE tags are available in the color black and come with an adhesive backing.
iCLASS® proximity cards are designed to work with OmniClass® readers. iCLASS proximity cards are made of laminated PVC and can be printed on both sides using a dye-sublimation or thermal transfer card printer.
Start your search with category name, product name, part number, etc.