https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Cards & Fobs

Galaxy Keytag

Galaxy Keytags by Honeywell are designed to offer an attractive alternative solution for installations where style and aesthetics are particularly important.

Galaxy Keytags and Panic Buttons by Honeywell are designed to offer an attractive alternative solution for installations where style and aesthetics are particularly important. It offers Complete door control in a single unit. Also it can be used as standalone or integrated into the Galaxy® control system.This is connected on RS485 bus.

Features & Benefits:
  • Up to 520 zones
  • Up to 64 doors controlled
  • Protecting up to 32 groups
  • Up to 1000 users
  • Up to 67 weekly schedules available
  • Up to 32 yearly holiday schedules
  • Door access controlled by access templates and group set status
  • Areas behind a door can be unset automatically via card reader
Certifications:
  • EN50131-3:2009
  • EN50131-6:2008
  • PD6662:2010
Image
SKU
Description
alt
YX0-0001
CARD PROX INTRUDER GALAXY MAX
alt
YX0-0020
PROX TAG, 125KHZ,ABS,GREY
alt
YX0-0002
CARD PROX INTRUDER GALAXY®MAX
alt
YX0-0004
MAX DROP KEYTAGS XK-2
alt
YX0-0004-P-C
Card PROX Intruder Keytag YX0-0004 PSP