https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Cards & Fobs

Honeywell Access System's OmniProx™ Credential

Honeywell access systems’ omniprox credentials are designed to work with the OmniProx readers. The OmniProx ISO cards are laminated PVC cards that can be printed on both sides, using most standard card printers.

Honeywell access systems’ omniprox credentials are designed to work with the omniprox readers. The omniprox ISO cards are laminated PVC cards that can be printed on both sides, using most standard card printers. The omniprox product line, which is based on 125 kHz technology, is RFID based and provides excellent contactless sensing range. ISO models also support both vertical or horizontal slot punching. For more robust use, a clamshell version with a vertical slot is available, made of a hard shell ABS and PVC construction for added durability. OmniProx credentials are available in popular stocked configurations or special order where the user specifies site code and card number range.

Features & Benefits:
  • External numbering for easy identification and control
  • Available with high-coercivity magnetic stripe for added capability
  • Individually wrapped and labeled packs of 25 for added flexibility and convenience
  • PVC construction that resists cracking and breaking
  • Available in standard 26 bit or honeywell 34 bit formats
Certifications:
  • ISO compliant
Image
SKU
Description
alt
OHC0V34OS
Credential Proximity Clmshll HID PRX 34B
alt
OHC0V26
Clamshell ABS and PVC Card with Vertical slot, HID Prox Compatible, 26 bit format, Temporarily Without Logo* (replaces PX26H)
alt
OHC0V26NL
Clamshell ABS and PVC Card with Vertical slot, HID Prox Compatible, 26 bit format, No logo (replaces PX26H)
alt
OHC0V26OS
Credential Proximity Clmshll HID PRX 26B
alt
OHC0V34
OmniProx PVC CLAMSHELL card HID prox comp 34 Bit Hon (replaces PX4H)