https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Cards & Fobs

iCLASS® Proximity Card

iCLASS® proximity cards are designed to work with OmniClass® readers. iCLASS proximity cards are made of laminated PVC and can be printed on both sides using a dye-sublimation or thermal transfer card printer.

iCLASS® proximity cards are designed to work with OmniClass® readers. iCLASS proximity cards are made of laminated PVC and can be printed on both sides using a dye-sublimation or thermal transfer card printer. They can also be slot-punched on the short side for vertical orientation (portrait). iCLASS proximity cards are stocked in popular configurations, but special orders can be placed when the user needs to choose site code and card numbers and custom card orders are also available.

Others

  • Overall Height
    • 8.6 centimetre
  • For Use With
    • Proximity Card Reader
  • Security Features
    • Supports formats up to 85 bits, with over 137 billion codes
  • Reader Type
    • Card Reader
  • Operating Frequency
    • 125 kilohertz
  • Outer Material
    • PVC
  • Memory Size
    • 85
  • Maximum Read Distance
    • 60 centimetre
  • Overall Width
    • 5.4 centimetre
  • Minimum Operating Ambient Temperature
    • -45 degree Celsius
  • Programming Technology
    • RF
  • Body Thickness
    • 0.19 centimetre
  • Printable
    • Yes
  • Backing Material
    • Polyster
  • Application
    • high wear and tear environment

Others

  • Overall Height
    • 8.6 centimetre
  • For Use With
    • Proximity Card Reader
  • Security Features
    • Supports formats up to 85 bits, with over 137 billion codes
  • Reader Type
    • Card Reader
  • Operating Frequency
    • 125 kilohertz
  • Outer Material
    • PVC
  • Memory Size
    • 85
  • Maximum Read Distance
    • 60 centimetre
  • Overall Width
    • 5.4 centimetre
  • Minimum Operating Ambient Temperature
    • -45 degree Celsius
  • Programming Technology
    • RF
  • Body Thickness
    • 0.19 centimetre
  • Printable
    • Yes
  • Backing Material
    • Polyster
  • Application
    • high wear and tear environment
  • Overall Height : 8.6 centimetre
  • For Use With : Proximity Card Reader
  • Security Features : Supports formats up to 85 bits, with over 137 billion codes
  • Reader Type : Card Reader
  • Operating Frequency : 125 kilohertz
  • Outer Material : PVC
  • Memory Size : 85
  • Maximum Read Distance : 60 centimetre
  • Overall Width : 5.4 centimetre
  • Minimum Operating Ambient Temperature : -45 degree Celsius
  • Programming Technology : RF
  • Body Thickness : 0.19 centimetre
  • Printable : Yes
  • Backing Material : Polyster
  • Application : high wear and tear environment
Image
SKU
Description
alt
PVC-H-4-37/DDS
alt
PVCH4EIR-07205
alt
PVCH4C
alt
PVCH416K1626
alt
PVC-H-4-TRAFIG
alt
PVCH4-CDO-NM
alt
PVC-H-4-CEMEX
alt
PVCH416K16NP
alt
PVC-H-4-GENZYME
alt
PVC-H-4-PCSC