https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Cards & Fobs

Keyfob Range Wireless Alarm Peripheral

Keyfobs Range Wireless Alarm Peripheral gives your customers personalised control of their security system. It is convenience of controlling lights and appliances

Wireless keyfobs gives your customers personalised control of their security system, the added convenience of controlling lights and appliances, and the security of knowing that emergency help will arrive with the press of a single or dual button. From the entry-level TCE800M four-button keyfob bi-directional device that can provide system status on demand, the family of wireless remotes provides easy-to-use personal protection that your customers can take with them anywhere.

The keyfobs are also supervised and fully waterproof for emergency help in all conditions and frequently used when a panic button is needed. The accessories available/ provided with these models offer multi-wear possibilities for portable usage or fixing on walls or under tables.

The wireless keyfobs make Honeywell systems easy to operate and provide an extra level of convenience, comfort and peace of mind for your customers. Our wide range of wireless remote keyfobs provides the flexibility for any wireless application.

Features & Benefits:
  • Rolling code encryption
  • Radio range up to 500m in open area
  • Two way
  • Compatibility with the Honeywell panel ranges: Domonial, Le Sucre, Galaxy Flex and Dimension, Galaxy G2(1) and Vista(2)
  • Long-life lithium batteries
  • LED indications for user feedback
  • Icons for simple, easy-to-understand functionality
Certifications:
  • HSG-KEYFOBS-03-EN(0515)DS-E May 2015
Image
SKU
Description
alt
TCE800M
KEYFOB, 4 BUTTONS, 1 LED