Cards & Fobs
KeyMate™ Key Fob
KeyMate™ key fobs are proximity credentials that pack today’s most advanced passive proximity technology in credentials small enough to fit on a key chain.
KeyMate™ key fobs are proximity credentials that packs today’s most advanced passive proximity technology in credentials small enough to fit on a key chain. With the same award-winning design as Honeywell’s DigiReader® digital proximity reader, KeyMate fobs are as attractive as they are durable. Covert and sturdy, KeyMate fobs are ideal for use as executive credentials or in any application that requires the ultimate convenience in hands-free access technology.
Features & Benefits:- Advanced digital proximity technology from the company that invented proximity access control
- “No-hands” access provides ultimate convenience
- Support for multiple technologies enhances security and flexibility
- Compact size easy to transport
- Passive proximity technology requires no batteries and helps assure years of service with no maintenance
- Meets or exceeds the most demanding RF signal regulations
- Virtually impossible to counterfeit or duplicate
- Easy customization by user or by authorized Honeywell dealer
- Easily fastened to any key ring or chain
- Makes access more convenient without compromising security
Others
- Outer Material
- Polypropylene
- Security Features
- Counterfeit/Duplicate
- Maximum Read Distance
- 2.5 (DR4203) centimetre
- 4 (DR4208 DR4208GM) inch
- 1 (DR4201) inch
- 2.5 (DR4201) centimetre
- 10 (DR4208 DR4208GM) centimetre
- 2 in (DR4205, DR4205K, DR4208K)
- 10 (DR4220) inch
- 20 (DR4220) centimetre
- 5 cm (DR4205, DR4205K, DR4208K)
- 1 (DR4203) inch
- Programming Technology
- RF
- Body Thickness
- 0.13 inch
- 0.32 centimetre
- Printable
- Yes
- Data Retention Period
- 1 Year
Others
- Outer Material
- Polypropylene
- Security Features
- Counterfeit/Duplicate
- Maximum Read Distance
- 2.5 (DR4203) centimetre
- 4 (DR4208 DR4208GM) inch
- 1 (DR4201) inch
- 2.5 (DR4201) centimetre
- 10 (DR4208 DR4208GM) centimetre
- 2 in (DR4205, DR4205K, DR4208K)
- 10 (DR4220) inch
- 20 (DR4220) centimetre
- 5 cm (DR4205, DR4205K, DR4208K)
- 1 (DR4203) inch
- Programming Technology
- RF
- Body Thickness
- 0.13 inch
- 0.32 centimetre
- Printable
- Yes
- Data Retention Period
- 1 Year
- Outer Material : Polypropylene
- Security Features : Counterfeit/Duplicate
- Maximum Read Distance : 2.5 (DR4203) centimetre|4 (DR4208 DR4208GM) inch|1 (DR4201) inch|2.5 (DR4201) centimetre|10 (DR4208 DR4208GM) centimetre|2 in (DR4205, DR4205K, DR4208K)|10 (DR4220) inch|20 (DR4220) centimetre|5 cm (DR4205, DR4205K, DR4208K)|1 (DR4203) inch
- Programming Technology : RF
- Body Thickness : 0.13 inch|0.32 centimetre
- Printable : Yes
- Data Retention Period : 1 Year
Image
SKU
Description
92040400000
Key Fob