https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Cards & Fobs

Mifare Classic Smart Credential

The cost-effective Mifare Classic Smart Credentials are ideal for the majority of access control applications and are delivered with a programmed card number printed on the surface.

The cost-effective OmniClass smart credentials are ideal for the majority of access control applications and are delivered with a programmed card number printed on the surface. As smart cards can also store data for other applications, such as cashless vending and storing biometric data, the 16kb OmniClass credentials become suitable for campuses and other facilities where a single card is issued. Off the shelf preprogramed Mifare Classic and Mifare DESFire EV1 credentials are also compatible with the OmniClass 2.0 reader range. Custom programmed Mifare Classic and DESFire EV1 is optional, available for both credentials and readers.

Features & Benefits:
  • Card number inkjet printed on the credential for easy identification and enrolment
  • Suitable For Printing
  • Programmed number According to requirements on site code and card number range

Others

  • Outer Material
    • PVC
  • Operating Frequency
    • 125 kHz
    • 13.56 MHz
  • Security Features
    • Encrypted Data Exchange between Host and Reader
    • Encrypted Data Exchange between Card and Reader
  • Memory Size
    • 1 KB
  • Printable
    • Yes

Others

  • Outer Material
    • PVC
  • Operating Frequency
    • 125 kHz
    • 13.56 MHz
  • Security Features
    • Encrypted Data Exchange between Host and Reader
    • Encrypted Data Exchange between Card and Reader
  • Memory Size
    • 1 KB
  • Printable
    • Yes
  • Outer Material : PVC
  • Operating Frequency : 125 kHz|13.56 MHz
  • Security Features : Encrypted Data Exchange between Host and Reader|Encrypted Data Exchange between Card and Reader
  • Memory Size : 1 KB
  • Printable : Yes
Image
SKU
Description
alt
PVCHMF1KSE26
Mifare SE 1K PVC Card 26 bit
alt
PVCHMF1KSE
Mifare SE 1K PVC Card 34 bit