https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Cards & Fobs

OmniAssure Mifare Classic Credential

The OmniClass smart credentials are Cost-Effective and ideal for the majority of access control applications and are delivered with a programmed card number printed on the surface

The cost-effective OmniClass smart credentials are ideal for the majority of access control applications and are delivered with a programmed card number printed on the surface. As smart cards can also store data for other applications, such as cashless vending and storing biometric data, the 16kb OmniClass credentials become suitable for campuses and other facilities where a single card is issued. Off the shelf preprogramed Mifare Classic and Mifare DESFire EV1 credentials are also compatible with the OmniClass 2.0 reader range. Custom programmed Mifare Classic and DESFire EV1 is optional, available for both credentials and readers.

Others

  • Memory Size
    • 1 KB
  • Printable
    • No

Others

  • Memory Size
    • 1 KB
  • Printable
    • No
  • Memory Size : 1 KB
  • Printable : No
Image
SKU
Description
alt
OFK1N34
OmniAssure Mifare Classic Credential, Key fob, Blue, Programmed in one of the sectors, 34 Bit
alt
OFK1N00
OmniAssure unprogrammed Mifare Classic 1K keyfob, blue with HID logo
alt
OFK1N26
OmniAssure Mifare Classic Credential, Key fob, Blue, Programmed in one of the sectors, 26 Bit