Cards & Fobs
OmniClass™ PVC Proximity Card
OmniClass™ proximity cards are laminated PVC cards that can be printed on both sides using a dye-sublimation or thermal transfer card printer. They can also be slot-punched on the short side for vertical orientation.
OmniClass™ proximity cards are laminated PVC cards that can be printed on both sides using a dye-sublimation or thermal transfer card printer. They can also be slot-punched on the short side for vertical orientation.
Others
- Outer Material
- PVC
Others
- Outer Material
- PVC
- Outer Material : PVC
Image
SKU
Description
OKH2N26
OmniClass PVC Card Plus, 26-bit, 16K
OKH2NPP
OKH2N34
OmniClass PVC Card Plus, 34-bit, 16K