https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Cards & Fobs

OmniClass™ Contactless Smart Sticker

OmniClass™ contactless smart stickers are available in 26- and 34-bit formats.

OmniClass™ contactless smart stickers are available in 26- and 34-bit formats. The stickers are thin, flat polycarbonate discs that have an industrial adhesive backing. They are non-removable and can be affixed to the back of existing 125 kHz proximity cards, Wiegand cards, magnetic stripe cards, non-metallic surfaces of PDA’s, cellular phones, briefcases, and other personal items.

Image
SKU
Description
alt
OKS2NPP
alt
OKS2N34SP
Contactless Smart Card Reader Credentials, 16K Sticker, 34-bit Format
alt
OKS2N26
Contactless Smart Card Reader Credentials, 16K Sticker/16 Application Areas, 26-bit Format
alt
OKS2N34
Contactless Smart Card Reader Credentials, 16K Sticker, 34-bit Format