Cards & Fobs
OmniClass™ Series Smart Credential Key Fob
OmniClass™ Series smart credential key fobs are designed to work with the OmniClass readers. They are RFID-based and provide excellent contactless sensing range (up to 4.5 inches).
OmniClass™ Series smart credential key fobs are designed to work with the OmniClass readers. They are RFID-based and provide excellent contactless sensing range (up to 4.5 inches). These rugged, molded key fobs also include a slot for use with most key rings or badge clips.
Others
- Memory Size
- 16 K
Others
- Memory Size
- 16 K
- Memory Size : 16 K
Image
SKU
Description
OKK2N26
OMNICLASS Credential, 16K bits, Key Fob, 26bit format
OKK2N34R
OmniClass 16K Key Fob with 16 Application Areas, 34-bit
OKK2N26R
OmniClass 16K Key Fob with 16 Application Areas, 26-bit