Cards & Fobs
OmniProx™ Contactless Proximity Card
OmniProx™ contactless proximity cards are designed to work with the OmniProx readers. They utilize RFID and provide an excellent contactless sensing range.
OmniProx™ contactless proximity cards are designed to work with the OmniProx readers. They utilize RFID and provide an excellent contactless sensing range. OmniProx contactless proximity cards are laminated PVC cards that can be printed on both sides using most standard card printers. ISO models also support both vertical and horizontal slot punching. With a form factor similar to the size of a credit card, these cards are easy to carry or attach to clothing and may be used as photo identification. OmniProx cards are available in durable clamshell form factor, as well. OmniProx credentials are available in popular stocked configurations or special order where the user specifies site code and card range.
Features & Benefits:- OmniProx 125 kHz compatible proximity credentials
- External numbering for easy identification and control
- Available with high coercivity magnetic stripe (4,000 Oe - un-encoded, ISO only) for added capability
- Individually wrapped and labeled packs of 25 cards for added flexibility and convenience for re-sellers
- PVC construction (ISO) or ABS shell with PVC insert (clamshell) that resists cracking and breaking while delivering fast read times
- Available in 34-bit formats
- Special order cards with custom range and site codes
- Includes a limited lifetime warranty against manufacture defects
Others
- Outer Material
- PVC
- Operating Frequency
- 125 kHz
- Maximum Read Distance
- 4 inch
- Minimum Operating Ambient Temperature
- -95 degree Fahrenheit
- -35 degree Celsius
- Programming Technology
- RFID
- Printable
- Yes
- Body Thickness
- 0.03 inch
- 0.078 centimetre
- Slot Punch Type
- Vertical
- Horizontal
Others
- Outer Material
- PVC
- Operating Frequency
- 125 kHz
- Maximum Read Distance
- 4 inch
- Minimum Operating Ambient Temperature
- -95 degree Fahrenheit
- -35 degree Celsius
- Programming Technology
- RFID
- Printable
- Yes
- Body Thickness
- 0.03 inch
- 0.078 centimetre
- Slot Punch Type
- Vertical
- Horizontal
- Outer Material : PVC
- Operating Frequency : 125 kHz
- Maximum Read Distance : 4 inch
- Minimum Operating Ambient Temperature : -95 degree Fahrenheit|-35 degree Celsius
- Programming Technology : RFID
- Printable : Yes
- Body Thickness : 0.03 inch|0.078 centimetre
- Slot Punch Type : Vertical|Horizontal